![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff Basicr2 Wi-Fi DIY Smart Switch
SKU
102070001
Sonoff smart switch is a household switch which can support Wi-Fi communication with your smartphone from long distance.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Remote ON/OFF–Turn electrical devices on/off from anywhere
- App Support –Free iOS and Android mobile App eWeLink
- LAN Control –Turn on/off the device even when WiFi has no Internet access
- Sync Status–Real-time device status provided to App
- Timing–Set scheduled/countdown/loop timers to turn on/off at specified time
- Share Control– Control your smart home together with your family
- Scene–Turn on/off a gang of devices with one tap
- Smart Scene–Triggered on/off by temp, hum or other environmental conditions from sensor
- Compatibility –Works perfectly with Amazon Alexa, Google Assistant, Google Nest
Description
Home automation is "The Internet of Things". It simply means the way all devices or appliances are networked together to provide users with a seamless control over their home equipment.
Sonoff Basic is a household switch which can support Wi-Fi communication with your smartphone from long distance. The Wi-Fi electrical switch transmits data to a cloud platform through the Wi-Fi Router. Users can control the connected appliances remotely var a mobile application - eWeLink. The server of the Sonoff Wi-Fi switch is Amazon AWS global server. As a matter of fact, users around the world can use this smart switch.
Specification
- Voltage range: 90-250v AC(50/60Hz)
- Max current: 10A
- Max Wattage: 2200 watts
- Dimensions: 88*38*23mm (L*W*H)
- Color: White
- Humidity: 5%-90%RH, Non-condensing
- Frequency: 2.4Ghz
- Operating Temperature: 0ºC-40ºC(32°F-104°F)
Hardware Overview
Dimension
Product Name | Features | Input Voltage | Max Current | Max Power | Frequency |
---|---|---|---|---|---|
Basicr2 | 1 channel wireless switch | 90~250VAC | 10A | 2200W | 2.4GHz |
Basicr3 | 1 channel wireless switch, DIY mode | 90~250VAC | 10A | 2200W | 2.4GHz |
RFR2 | 1 Channel 433 RF Wireless Switch | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
RFR3 | 1 Channel 433 RF Wireless Switch,DIY mode | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
Mini | 2-way Control, small, DIY mode | 100~240VAC | 10A | 2200W | 2.4GHz |
Dual | Remote Control 2 Devices | 90~250VAC | 15A | 3500W | 2.4GHz |
Powr2 | Follow Real-time Power Consumption | 100~240VAC | 15A | 3500W | 2.4GHz |
iFan03 | Control the Ceiling Fan and Light | 100~240VAC | 2A(Fan)/3A(light) | 480/660W | 2.4GHz |
TH16 | Work with DS18B20 or Si7021 Temperature Sensor | 90~250VAC | 15A | 3500W | 2.4GHz |
4CH Pro R2 | 4 Gang WiFi & RF / 3 Working Model | 90~250VAC/5~24VDC | 10A/Gang | 2200W/Gang | 2.4GHz, 433MHz RF |
S26 | Wi-Fi Smart Plug | 90~250VAC | 10A | 2200W | 2.4GHz |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review