![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff B05-BL-A19 Wi-Fi Smart LED Bulb, APP control, Voice control, Energy-saving
Sonoff B05-BL-A19 WiFi Smart LED Bulb is a smart bulb that allows users to adjust the brightness and color, remotely turn on/off the connected devices via the user's smartphone, schedule it on/off and share it with family to control together. Adjustable lighting mode to decorate your home.
- 10+: $6.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Sonoff B05-BL-A19 WiFi Smart LED Bulb is a smart bulb that allows users to adjust the brightness and color, remotely turn on/off the connected devices via the user's smartphone, schedule it on/off and share it with family to control together. Adjustable lighting mode to decorate your home.
Note
Please be noted that this product is only available for US users due to its Voltage of 120V AC 60Hz.
Features
- Bluetooth pairing: The bulb is paired with the mobile phone efficiently via Bluetooth, you can conveniently switch the bulb on and off on the phone.
- Smart Scene Mode: A variety of smart scenes for you to choose, from and adjust different brightness, color, and brightness to match different scenes.
- “eWeLink-Remote” Control: Remote wireless control of light bulbs to create a comfortable atmosphere by “eWeLink-Remote Control.
- Multiple Smart control: Support Remote Control, Voice Control, Share Control, Scene Mode Control, Group Control, and LAN Control, a variety of control modes to light up the comfort of the family.
- Low Energy: It's more energy efficient than conventional bulbs, costing just 9.9 watts a year.
Description
This is a smart energy-saving LED light bulb with low power consumption and remote wireless control. Using Bluetooth pairing mode, it can be connected to your mobile phone more quickly, effectively, and with low delay. It supports APP control, voice control, and scene mode to provide comfortable and energy-saving lighting.
How to enhance the experience of the smart home? The Sonoff WiFi smart LED bulb also allows you to experience intelligent operation.
Add the product to the "eWeLink-Remote" control, which can not only adjust a variety of brightness, color, and color temperature to create a comfortable family environment dream atmosphere but also present a variety of scene modes, bringing different lighting experiences. What's more, you can also control the bulbs in groups and grasp all the lighting statuses with one button. If you want to use the “eWeLink-Remote” control function, you need to use it with the S-MATE or scene remote controller R5.
The Sonoff WiFi smart LED bulb has a luminous flux of 806Lm and a color temperature of 2700k to 6500k. Light and shade or change in temperature of the lamplight both take it easy to regulate and control. it supports full-color RGB color, and the switching of different colors enjoys the ultimate color rhythm.
Have you ever forgotten to turn off the lights after going out or need to turn them on before going home? Take out your mobile phone to remotely control The Sonoff WiFi smart LED bulb, which will facilitate extremely moreover may save much time.
Single/Countdown Timing function allows you to enjoy turning on the lights on time in the early morning to wake you up and turning off the lights for you at midnight when you're asleep.
What if you don't have time to turn off the lights? Your troubles can be solved by voice control. The Sonoff WiFi smart LED bulb supports integration with google's Alexa, which can be manipulated to adjust or turn off the lights just by saying a request, further adding to the smart experience.
In LAN, playing music, it's going to be a color party because your smartphone MIC will recognize the music with up to 10 light bulbs and can change colors to the rhythm of the music.
Sonoff B05-BL-A19 Wi-Fi Smart LED Bulb has Energy Star and Energy-Related Products certified. Its rated lifetime can reach 15000 hours and only 9.9kWh a year. Standard E26 base fits into any corner of your home. The Sonoff WiFi smart LED bulb can be placed with a base in the dining room, desk lamp, or bedside lamp. etc.
Sharing Control in your application allows you to notify an unlimited number of users about the state of the bulb. For example, you, your family, or your neighbours all can receive an APP page about the condition of the bulb in your home.
Applications
- smart home
- Indoor lighting adjustment
Note
If you want to use the “eWeLink-Remote” control function, you need to use it with the S-MATE or scene remote controller R5.
Specification
Sonoff B05-BL-A19 Wi-Fi Smart LED Bulb |
|
General Parameters |
|
Voltage |
120V AC 60Hz |
Luminous Flux |
806Lm |
CCT |
2700K-6500K |
color |
RGBCW |
Power Rating |
9W |
CRI |
≥Ra80 |
Beam angle |
360° |
Life Expectancy |
15000h |
MCU |
BL602 |
lamp base |
E26 |
Product Size |
60×60×112mm |
casing material |
PC lampshade + Thermal insulation lamp body + Aluminium |
Working temperature |
-10℃-40℃ |
Working humidity |
5%-95% RH, non-condensing |
Features |
|
Scene Modes |
8 |
Scene Changing Way |
Stactic,Gradual&Strobe |
App operating systems |
Android & iOS |
Wireless standard |
|
WiFi |
IEEE 802.11 b/g/n 2.4GHz(2400M - 2483.5M) |
Bluetooth Standard |
4.2BLE |
Part List
Sonoff B05-BL-A19 |
×1 |
User Manual |
×1 |
ECCN/HTS
HSCODE | 8539299900 |
USHSCODE | 8539228060 |
UPC | |
EUHSCODE | 8539210000 |
COO | CHINA |