![Loading...](https://static-cdn.seeedstudio.com/static/version1723107582/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Solid State TOF LiDAR - CE30-A
YOU MAY LIKE THIS
PRODUCT DETAILS
Mechanical single channel LiDAR is pretty common in our life, but two problems cannot be neglected, i.e. short life span and high price due to the rotating measurement mode.
Benewake launches CE30, a solid-state LiDAR with large FoV. It could simultaneously output grey and depth information within 132° horizontal FoV and 9° vertical FoV. Meanwhile no mechanical rotating components exist internally, so higher reliability and stability could be ensured.
Based on the optimized obstacle avoidance mode, the region of interest (ROI) can be customized to focus on the obstacle information in the ROI and enable unimpeded driving. It can be applied in the general vehicle field, including Automated Guided Vehicle (AGV, such as intelligent warehouse vehicle), autopilot cars and industrial automation, etc.
Technical details
Dimensions | 138mm x138mm x85mm |
Weight | G.W 219g |
Battery | Exclude |
Detecting Range | CE30-A/C 0.1~4m |
Pixel Resolution | 320*24 |
Ranging Resolution | 1cm |
Repeatability | ≤3cm |
Accuracy | ≤5cm |
FOV | 132° * 9° |
Power Consumption | ≤4.5W |
Supply Voltage | 12V |
Communication Protocol | CAN/TCP |
Protection Grade | IP65 |
Operating Temperature | 0~50℃ |
Photobiological Safety | Risk group 0 in accordance with EN 62471 |
Part List
CE30-A | 1 |
Power Cable | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 9031499090 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |