![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Soldering Starter Pack (with Soldering iron 22W 230V)
SKU
110060040
This is a tool kit for beginner
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a tool kit for beginner.
Here is a weapon for set foot on the Maker's journey. To help you learn basic soldering skills. It includes Soldering iron(European standard plug 22W 230V), Soldering iron Stand, Straight Tweezers, Diagonal Pliers, Lead Free Solder wire.
It is very convenient to store and carry out basic soldering kit with this pack, you may find it a perfect doily after spread out it when doing some solder works. The canvas is environment-friendly, durable and screen printed with fine patterns. And you can sign your name or make some special marks on the back of the label then a unique pack bag have come out, congratulations!
Technical details
Dimensions | 275mm x100mm x50mm |
Weight | G.W 612g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8515110000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review