![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Soldering Starter Pack(American Standard)
This is a tool kit for beginner
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a tool kit for beginner.Here is a weapon for set foot on the Maker's journey. To help you learn basic soldering skills. It includes Soldering iron(American Standard plug 25W 110V), Soldering iron Stand, Straight Tweezers, Diagonal Pliers, Lead Free Solder wire.
It is convenient to store and carry out basic soldering kit with this pack bag; you may find a perfect doily after spread it out when doing some solder works. The canvas is environmentally friendly, durable and screen-printed with fine patterns. And you can sign your name or make some special marks on the back of the label then a unique pack bag is come out, congratulations!
FEATURES
-
• Store and carry out conveniently
-
• Elegant Appearance
-
• Multifunction
-
• Interactive design
PART LIST
-
• Canvas Tool Pouch
-
• Tweezers-straight
-
• Solder Wire
-
• Diagonal pliers
-
• Soldering Iron Stand
-
• 25W Soldering Iron
Technical details
Dimensions | 290mm x105mm x65mm |
Weight | G.W 689g |
Battery | Exclude |
Part List
Soldering Starter Pack(American Standard) | 1 |
ECCN/HTS
HSCODE | 8515110000 |
USHSCODE | 8515110000 |
UPC | 841454102731 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |