![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Soldering Safety Glasses - Transparent
SKU
406020001
This is a Lightweight, Frameless and Clear safety glasses, be used for protecting eyes, preventing particulates, water or chemicals from striking the eyes
- 10+: $3.51
- 20+: $3.32
- More
- 50+: $3.12
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Lightweight, Frameless and Clear safety glasses, be used for protecting eyes, preventing particulates, water or chemicals from striking the eyes.
We suggest you to wear a safety glasses when soldering or doing other DIY works.
Features:
- Lightweight, unisex protective eyewear
- Color Lens
- Polycarbonate lens absorbs 99.9% UV
Specification:
- Frame Style/Type Frameless
- Lens Coating Uncoated
- Lens Color Clear
- Weighs less than 1oz.
Include:
- 1x Glasses
- 1x package
Technical details
Dimensions | 160mm x75mm x43mm |
Weight | G.W 39g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review