![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Solar Charger shield
SKU
INT107D3P
This product is no longer for sale, it has been replaced with Li-Po Rider
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is no longer for sale, it has been replaced with Li-Po Rider.
The solar charger is a stackable shield to Arduino compatible platforms, enables adaptive battery power and act as energy harvester for in-field charging. You may use various batteries just to shift up for 5V output, or put on Li-ion battery and solar panel to form an autonomous sensor unit.
Charging:
- Auto adjust charging current according to source capability
- Designed for inconstant supply like solar panel
- Optimized charging curve for Li-ion batteries
- Charging status indicator
Supplying:
- 4.4 - 6V input voltage
- 5VDC regulated output
- Max 500mA output
- Max 87% conversion efficiency
- Build-in 1A over current protection
Documents:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 23g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review