![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Solar Charger Shield v2.2
Output Disconnect 3W Output Power when connecting battery Continuous Charge Current Up to 900mA Short circuit protection
- 10+: $10.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The solar charger is a stackable shield to Arduino compatible platforms, enables adaptive battery power and act as energy harvester for in-field charging. You may use various batteries that has the voltage of 3.0V-4.2V to shift up for 5V output, or put on Li-ion battery and solar panel to form an autonomous sensor unit. The maximum current provided by the board can get up to 600mA. An usb connector is also useful to charge the battery.
Features:
-
Short circuit protection
-
3W Output Power when connecting battery
-
Continuous Charge Current Up to 900mA
-
Battery status indication ( Red : Charging , Green: Charged )
-
Micro-USB Connector
Specification:
-
Battery input voltage: 3.0~4.5V
-
USB input voltage: 4.75~5.25V
-
Solar input voltage: 4.8~6V
-
Maximum Output Power(with battery): 3W(600mA@5V)
-
Ripple voltage:<100mV @ 500mA
-
Dimensions: 68*53mm
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 42.5g |
Battery | Exclude |
Part List
Solar Charger Shield v2.2 | 1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8471490000 |
UPC | 841454102779 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThe product is acording with specification. The documentation is complete. The product has not yet been used
-
ChargerGreat product, useful for my application.
-
-
-