![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Smarthome Kit - Smart Outlet
SKU
POW03131P
The Smart Outlet is designed for the Smart Home
YOU MAY LIKE THIS
PRODUCT DETAILS
The Smart Outlet is designed for the Smart Home. With this device you can connect between your outlet and your consumer load and by this control your 100-240V home power line easily.
There is a 3.3V power supply and a bee socket inside of the device. So you can connect every Bee module like the XBee, BluetoothBee or WifiBee to it and switch on and off every consumer load up to 10A. For example you can use the Smart Outlet with a WifiBee to control your rice cooker through the Internet or a Smart Outlet with a BluetoothBee to switch your TV on and off using your mobile phone. For what and how you are using it is limited only by your imagination.
Features
- Bee socket
- 10A AC controlling ability
- RG led indicator
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 290g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review