![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Smart Wireless Charger Transmitter - 5V&1.5A
SKU
317010007
This wireless charger transmitter is a high power wireless charger
YOU MAY LIKE THIS
PRODUCT DETAILS
This wireless charger transmitter is a high power wireless charger. This module can be used as wireless charger for tablet PC, smart phone, Bluetooth speaker,etc.
Features:
Work Voltage :DC 18-19 V
Wireless Output Voltage :5V
Wireless Output Current :1.5-2A
Wireless Output Power :7-10W
Resonant Frequency :140KHz
Charging efficiency :>70%
TX to RX space :2-6mm
Specification:
Charging indicator function: When no-load state led becomes green. When charging state led becomes red.(This function can be selected)
Current protection: When input current is more than 1A, the circuit will be turned off automaticly.
12bits AD
Battery can be filled more than 95%.
High efficiency: can transmit 1500ma current.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 45g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review