![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Smart Wireless Charger Transmitter - 5V&0.6A
SKU
317010006
This product is mainly a combination of the M268 and PIC100 two main chip integrated oscillation circuit shaping circuit detection circuit frequency interference suppression circuit
- 10+: $8.55
- 20+: $8.08
- More
- 50+: $7.60
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is mainly a combination of the M268 and PIC100 two main chip integrated oscillation circuit shaping circuit detection circuit frequency interference suppression circuit. Wireless transmitter tubes and other functions, the input voltage 9-12V, wireless transmission of electrical energy is dedicated chipset, with power, standby current, high efficiency , low temperature, small size and other characteristics, the electromagnetic wave frequency control in 150KHZ below , and medical frequency equivalent to the human body and other electrical appliances without any harm or interfere with , the use of electromagnetic induction principle achieve energy conversion and transmission efficiency up to 80% , is the highest performance wireless power transmission , most secure wireless module , MP268 wireless charging chips are widely used in gaming peripheral products charger (wii controller battery , PS3 controller battery , XBOX360 handle battery , NDSi NDSL battery battery ) , consumer electronics ( electric shavers, electric toothbrushes , LED flashlight , electronic waterproof lights, waterproof mobile phone , electronic candles , magnetic products ) , digital products ( mobile phone charger , iPhone chargers , MP3, MP4, speaker, ) and other applications.
Features:
- Smart charging detection operator dedicated , fully equipped automatically enter standby mode , more energy secure.
- Low standby power consumption, high conversion efficiency when a large current low temperature, can transport up to 500MA over wireless high current charging .
- Transmitting and receiving custom designed with magnetic isolation raise efficiency across disk, to enhance the energy conversion efficiency.
- 12bits using high-precision AD.
- Fully charged battery is high, more than 95%.
- A full range of technical support and personalized solutions specifically tailored to increase the intelligent peripheral management functions.
- Multi-strand copper induction coil to provide a more secure , stable and efficient wireless power characteristics of low temperature.
Specification:
- In put voltage:DC 10-12 V
- standby current:20-40mA
- Output voltage:DC 5 V
- output current:rated:600MA MAX:1000MA
- Power output:rated:3W MAX>5W
- Center resonance frequency:125KHz
- Transmit-receive distance:2-6mm (best distance 3-4mm)
Technical details
Dimensions | 75mm x55mm x29mm |
Weight | G.W 19g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review