![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Smart Multicolor LED Module - .NET Gadgeteer Compatible
SKU
104120001
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
This smart module includes a 32bit microcontroller. The stock firmware controls a bright multicolor LED (fade, blink,..) through .NET Gadgeteer DaysyLink protocol commands sent from .NET Gadgeteer mainboard. It also allows chaining with other DaisyLink modules. Advanced users may program or customize the on-board microcontroller.
The microcontroller is NUVOTON M054LAN:
- ARM 32bit Cortex-M0.
- Speed: 50MHz.
- Flash: 16KBytes.
- RAM: 4KBytes.
Requires socket type X or Y.
For more information about .NET Gadgeteer and .NET Gadgeteer DaisyLink visit
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review