the AI Hardware Partner
Toggle Nav
Loading...

Smart Citizen Starter Kit

SKU
102110258

The Smart Citizen Kit allows people to easily measure and collect data such as air and noise pollution from their environment, and visualize it while sharing it with everyone on its dedicated platform. All of these, while being completely open-source and customizable to your needs. Built by communities for communities.

$119.00
Out of stock

PRODUCT DETAILS

Why Smart Citizen?

Since 2012 Smart Citizen has worked to empower communities to better understand their environment by developing open tools for citizens. With our tools, users are better informed about the world around them.

We've created a unique ecosystem of sensing devices, software platforms, and engagement tools that genuinely enable communities to make sense of their environment.

Introducing the SCK 2.1

For the past three years, the Smart Citizen team has been working on an updated version of the Smart Citizen Kit. This new kit collects urban data more accurately and is easier to use.

As no other solution in the market, the Smart Citizen Kit allows people to easily measure and collect data such as air and noise pollution from their environment, and visualize it while sharing it with everyone on its dedicated platform. All of these, while being completely open-source and customizable to your needs. Built by communities for communities.

Part List

1 x Smart Citizen Main Board

1 x Smart Citizen Sensor Board

1 x Adapter

1 x PM2.5 sensor

1 x Micro USB Cable

1 x Smart Citizen Sack

1 x MicroSD Card

1 x Lithium Battery

ECCN/HTS

HSCODE 9027100090
USHSCODE 8543708800
EUHSCODE 9027109000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
    Documentation
    80%
    from order view
    Nice kit, it works straight out of the package with minimal effort. The major letdown is that it lacks an enclosure (or the option to purchase one). Had I known before hand, I would probably not have purchased it, as all the componentes of the kit can be sourced individually at a fraction of the cost. The import duties charged on top of the cost of the kit and shipping, made this is an extremely expensive bit of citizen science equipment.
    By
  2. Product Quality
    100%
    over my expectation
    My first order at an overseas shop and it is totally over my expectation! The parcel delivered to my place (I live in the united states) three days after placing the order and was in good condition. May order another one!
    By

FAQ

2 Item(s)

Show per page