![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Small e-paper Shield
SKU
104030012
Please consider Small e-paper Shield V2 as alternative product
e-paper might be the most comfortable material to read
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Small e-paper Shield V2 as alternative product
e-paper might be the most comfortable material to read. It reflects light instead of emits light to mimic the experience of conventional paper reading. And in this way much less power is consumed. Small e-paper shield is a driver shield for e-paper of small sizes. It's capable of driving e-papers of 1.44 inch, 2.0 inch and 2.7 inch and supports more than 170 langusges. The upper surface of this shield is left flat and clean to give great support to the e-paper attached to it. If you are considering a lightweight and comfortable to read display, e-paper would be a good choice.
Attention: Since this driver board supports e-papers of different sizes. e-paper is not included in this product. We have e-paper of 2.0 inch and 2.7 inch on sale simultaneously. Go and add the most suitable one to your cart now!
Specifications
Operating Voltage: 3.3/5VDC
Operating Current(refresh screen):40mA
Interface Type: SPI
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 44g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531909000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review