![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Small Size and High Torque Stepper Motor - 35BYJ412
SKU
108990004
Small size and high torque, Mainly used in air conditioner louver, small cooling heating fan and Automatic curtains etc
- 10+: $12.15
YOU MAY LIKE THIS
PRODUCT DETAILS
Small size and high torque, Mainly used in air conditioner louver, small cooling heating fan and Automatic curtains etc.
Specification:
•Phase: 4
•Step Angle: 3.75°/42.5
•Ratio: 1/42.5
•Voltage: 12V DC
•Resistance: 100ohm
•Idle In-traction Frequency: ≥300Hz
•Idle Out-traction Frequency: ≥550Hz
•In-traction Torque: ≥3000gf.cm
•Detent Torque: ≥500gf.cm
•insulating Dielectric strength: AC600v 1min
•Noise: <40dB
•Steering: CCW
•Weight: 80.5g
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 100mm x65mm x45mm |
Weight | G.W 78g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501106060 |
UPC | 841454102908 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review