![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Small Size Components Storage Box - 5 PCs per lot - blue
SKU
110990073
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc
- 10+: $1.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers, and lock washers etc. The specially designed ambient profiles ensure a secured connection with other boxes of the same or different sizes. This feature enables you to make your own box in any configuration you want.
Feature
- Dimension: 25 x 30 x 20mm
- Inside dimension: 21 x 18 x 16mm
Technical details
Dimensions | 125mm x30mm x20mm |
Weight | G.W 31g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | 841454102892 |
EUHSCODE | 3923101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review