![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sliding Rail Kit for Dobot Magician
SKU
110990946
Dobot,sliding rail,CNC,education
YOU MAY LIKE THIS
PRODUCT DETAILS
Forge your micro automated production
1 extra meter brings you endless possibilities! As Dobot Magician’s official accessory, the sliding rail kit expands its functioning space to a new extend. With interchangeable toolheads and graphical programming environment, you’ll design complicated workflows like a pro. From organizing objects to writing a long letter, this simple accessory will make industry 4.0 approachable like never before.
A whole piece of steel created with high precision CNC milling, and it runs like silk.
A full set of hex screwdriver, simple and safe.
Tank-like crawler design, combining both organizing capability and flexibility.
Technical details
Dimensions | 1320mm x120mm x55mm |
Weight | G.W 4700g |
Battery | Exclude |
Payload | 5 kg |
Effective Travel Distance | 1000 mm |
Maximum Speed | 150 mm/s |
Maximum Acceleration | 150 mm/s² |
Repeat positioning accuracy | 0.01mm |
Absolute positioning accuracy | 0.25mm |
Part List
sliding rail | 1 |
hex screwdriver | 4 |
wire set | 1 |
attachment pack | 1 |
assembly instructions | 1 |
ECCN/HTS
HSCODE | 8479899990 |
USHSCODE | 8479899499 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review