Skeleton box for Raspberry Pi
SKU
110070000
This enclosure is constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensi
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This enclosure is constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensions, allowing for limitles expansion possibilities.
Mounting holes are also pre-drilled to allow for motors,meaning can easily turn the skeleton into a mini-car! The skeleton is easy to use, and provides the best protection for your Arduino that money can buy! And this is a simply case, specially designed for Raspberry Pi.
FEATURES
• Neat and universal
• Easy to assemble
• Solid and stable material
• Compatible with Raspberry PiB+/2.
Technical details
Dimensions | 148mm x150mm x32mm |
Weight | G.W 131g |
Battery | Exclude |
Part List
Skeleton box for Raspberry Pi | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454102984 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review