![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Skeleton Box For BeagleBone®
SKU
111070001
This enclosure is constructed from military grade aluminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton box allows clearance for any standard Arduino, and the enclosures are stackable in all three di
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This enclosure is constructed from military grade aluminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton box allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensions, allowing for limitless expansion possibilities. The skeleton is easy to use, and provides the best protection for your Arduino that money can buy! And this is a simply case, specially designed for BeagleBone®.
Features:
Neat and universal
Easy to assemble
Solid and stable material
Technical details
Dimensions | 150mm x100mm x30mm |
Weight | G.W 117g |
Battery | Exclude |
Part List
Skeleton Box For BeagleBone® | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454102991 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Nice looking Easy to assemble and looks great!
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page