Skeleton Box 10x7
SKU
110990158
When you build a Demo, do you want to select a suitable shell for improving whole felling?
Skeleton Box 3
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
When you build a Demo, do you want to select a suitable shell for improving whole felling?
Skeleton Box 3.0 is the newest version, protection circuit device. There are serveral hool sites in Acrylic floor in order to ensure you can install a variety of circuit boards. When you need to lead wire from side to out, you can open expand hole sites in the acrylic panel.Skeleton Box 3.0 includes three modules: big, middle,small.You can choose modules according to individual requirement. More user experience waits for your participation.
Specification
Item
|
Length | Width | Height | Unit |
Skeleton Box 10x7 | 106 | 67 | 36 | mm |
Skeleton Box 10x10 | 106 | 106 | 36 | mm |
Skeleton Box 17x10 | 177 | 106 | 36 | mm |
Technical details
Dimensions | 150mm x100mm x29mm |
Weight | G.W 105g |
Battery | Exclude |
Part List
Skeleton Box 10x7 | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454103011 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page