![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Skeleton Box 10x10
SKU
110990159
When you build a Demo, do you want to select a suitable shell for improving whole felling?
Skeleton Box 3
YOU MAY LIKE THIS
PRODUCT DETAILS
When you build a Demo, do you want to select a suitable shell for improving whole felling?
Skeleton Box 3.0 is the newest version, protection circuit device. There are serveral hool sites in Acrylic floor in order to ensure you can install a variety of circuit boards. When you need to lead wire from side to out, you can open expand hole sites in the acrylic panel.Skeleton Box 3.0 includes three modules: big, middle,small.You can choose modules according to individual requirement. More user experience waits for your participation.
Specification
Item
|
Length | Width | Height | Unit |
Skeleton Box 10x7 | 106 | 67 | 36 | mm |
Skeleton Box 10x10 | 106 | 106 | 36 | mm |
Skeleton Box 17x10 | 177 | 106 | 36 | mm |
Technical details
Dimensions | 160mm x130mm x28mm |
Weight | G.W 139g |
Battery | Exclude |
Part List
Skeleton Box 10x10 | 1 |
ECCN/HTS
HSCODE | 9023009000 |
UPC | 841454103028 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Nice little box I like these boxes and actually put them side way (i.e. the 10x10 facing front) so that I can plan LED display there. One this I like to change is the PCB actually has the LED through power pins (with resistors), which is limiting. If they are connected to signal, then I don't have to hack it (connect to GPIO so I can turn on/off the light). Grove connectors are nice but the one on ether reverse side are pretty much useless. I think some changes will make this product better.
FAQ
Show
per page