![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Skeleton Bot - 4WD Hercules Mobile Robotic Platform
- 10+: $152.10
- 20+: $143.65
- More
- 50+: $135.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
4WD Hercules Mobile Robotic Platform adheres to the spirit with strong power and complete function, and it is a companion for you to enter into the robot world where you can make your own robot mobile platform. Hercules, the Titan in Greek mythology, is widely known for his strength and spirit of adventure.
It consists of the component of Hercules motor controller, Hercules skeleton, gear motor etc. The Hercules motor controller can consistently support the current up to 15A and driving voltage in the range of 6V-20V, thus, it can supply strong motive power to the whole platform. The Hercules skeleton is made up of aluminium alloy plate with firm but pliable texture which can carry, display and connect sorts of accessories in your project. Its 4 powerful gear motors, especially a couple of them from Seeed’s original encipheror can monitor the running speed of your platform and amend the process parameter by the shaped closed-loop control. This provides a possibility to control precise process. Besides, other accessories such as wheels, cooper cylinder and acrylic guard plate that make the platform to be a completely mobile platform.
Hercules is a suite of open-platform. It is convenient for users to install all kinds of components through the hole sites on the board. In addition, the Grove connector reserved on the board can help the inventor input several sorts of sensor data into system. What’s more, Hercules controller is Arduino compatible, so you can freely alter the device drives and programs.
Features
Strong motive power
Solid shell, awesome profile
close-loop control system
Arduino compatible board
Open and expandable, free to place other components into circuit to make a personal mobile platform.
Part List
4WD Hercules
Hercules Dual 15A 6-20V Motor Controller
UartSBee V4
Lithium Battery 2200mAh-7.4V
2-3S Li-Poly Battery Charger
6 pin dual-female jumper wire - 100mm
Mini USB cable 100cm
Technical details
Dimensions | 295mm x184mm x75mm |
Weight | G.W 1851g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
4WD Hercules | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
-
-
Excellent Seller and Product !!! THANKS !!! ++++++++++++