![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sipeed USB-JTAG/TTL RISC-V Debugger
This product has been upgraded from version 1.7 to version 1.71.
- 10+: $6.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Support the full range of STM32 SWD debugging interface, a simple 4-wire interface (including power), fast, stable; interface definition housing directly marked! No need to read the manual
Support the STM8 SWIM download debugging (common development environments such as IAR, STVD etc. are supported); supported software is openocd.
Support for automatic firmware upgrades to ensure follow-up support ST products. The factory firmware has been upgraded to the latest V2.J17.S4;
Increase the 5V power output, the output I / O ports are protected afraid of operational errors caused by ST-LINK V2 damage!
The interface easy to use copper gilded horns seat pitch of 2.54, with 20CM DuPont line, the line can respond to different target sequence, flexible wiring;
The use of U disk aluminum housing protects the motherboard, easy to carry, is not afraid of static electricity, afraid to fall throw touch.
Technical Details
Size: 54 x 20 x 9 mm
Part List
Sipeed USB-JTAG/TTL RISC-V Debugger x 1
DuPont Cable x 1
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewGood production quality, the jumper cables are good quality and the length of them makes it very comfortable to work with.