the AI Hardware Partner
Toggle Nav
Loading...

Sipeed M0sense -RISC-V Development Board Based on BL702 with 0.68 Inch LCD Screen

SKU
114993026
Rating:
100 % of 100

Sipeed M0sense is an AIOT development board based on BL702 of Bouffalo Lab, it's RISC-V architecture, and supports low-energy Bluetooth. There is an 8Pins FPC connector for connecting the LCD screen, 1 microphone, 1 RGB LED and a six-axis sensor chip on this board. One USB 2.0 FS routes to the Type-C interface.

$5.99
Out of stock
  • 10+: $5.45

PRODUCT DETAILS

Sipeed M0sense is an AIOT development board based on BL702 of Bouffalo Lab, it's RISC-V architecture, and supports low-energy Bluetooth. There is an 8Pins FPC connector for connecting the LCD screen, 1 microphone, 1 RGB LED and a six-axis sensor chip on this board. One USB 2.0 FS routes to the Type-C interface.

Features

  • Powerful chip support: Main chip BL702 RISC-V 144MHz
  • Supporting edge machine learning: Developing Edge Computing and Machine Learning Capabilities with the TinyMaix Inference Framework
  • Provide human-computer interaction: Onboard screen interface (Optional 0.68 inch 80x160 solution screen)
  • Mass storage device: Thumb size but with 132KB RAM, 192KB ROM, 512KB Flash capacity
  • Bluetooth wireless transmission: Support BlueTooth V5.0

Description

Sipeed M0Sense is a thumb-sized development board based on the BL702 chip focused on AIOT edge computing development. Although small in size, it can be considered a large capacity in terms of edge computing and machine learning. It will exceed your imagination that can play a powerful performance. The development board is able to run AI Models via TinyMaix&MaixHub then unlock the amazing experience of AIOT edge computing, and support Drag&Drop Update Firmware too.

In addition, it can be used as a miniature machine learning module with a 0.68-inch 80x160 solution screen, 1 microphone, 1 RGB LED and a six-axis sensor chip. You can apply it to handwritten numeral recognition, keyword wake-up, gesture recognition, real-time people-flow counting and many more recognition detection items. With the microphone, you can make sound spectrogram analysis, human posture recognition using IMU, etc. It is a great option for machine learning aspects.

Application

  • Smart appliances
  • robot
  • Intelligent Vehicle engine
  • Intelligent access control
  • Interlligent agriculture
  • Passenger flow sraristics
  • retail
  • Handwritten Numeral Recognition

Specifications


CPU

BL702-32 bits RISC-V with FPU

Freq

Max 144MHz

Memory

132KB RAM,192KB ROM, 512KB Flash

Interfaces

Two 32-bit timerEight DMA channels
  • One SPI
  • Two UART
  • One I2C interface
  • One I2S
  • Five PWM
  • One 12-bit ADC
  • One 10-bit DAC

Wireless

  • 2.4Ghz BlueTooth V5.0
  • 1Mbps and 2Mbps Bluetooth low power

Port

USB 2.0 FS route to USB Type-C to burn firmware

Onboard components

Screen interface (Optional 0.68 inch 80x160 solution screen)

1×analog microphone

1× RGB LED

1×six-axis IMU(QMI8658A)

Ceramic antenna

Others

Dimension

23mm x 18mm

Supply Voltage

5V±10% 0.5A

LED

RGB Three color

Model platform

TinyMaix + MaixHub

Temperature rise:

<30K

Operating temperature

-10℃ ~ 65℃

Hardware Overview

Part List


Sipeed M0sense development board

1

pin header

1

0.68 inch 80x160 solution screen

1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    excellent product, cheapest riscv board with display you could find
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    good product
    By

FAQ

2 Item(s)

Show per page