![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sipeed Longan Nano - RISC-V GD32VF103CBT6 Development Board with Acrylic Case
Longan Nano is a development board based on GD32VF103CBT6 MCU with RISC-V 32-bit core of GigaDevice. Longan Nano sold by Seeed comes with a 0.96inch 160x80 IPS RGB LCD and an acrylic transparent case.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We've just released the Wio Lite RISC-V (GD32VF103) - With ESP8266, which is a GD32 MCU based RISC-V board. With the onboard WiFi and Lipo charging circuit, it is more suitable for IoT applications.
Sipeed Longan Nano is a development board based on GD32VF103CBT6 MCU with RISC-V 32-bit core of GigaDevice. It is convenient for students, engineers and geek enthusiasts to contact the new-generation RISC-V processor. Longan Nano sold by Seeed comes with a 0.96inch 160x80 IPS RGB LCD and an acrylic transparent case.
GD32VF103CBT6 is a Bumblebee core based on Nuclei System Technology. Support RV32IMAC instruction set and ECLIC fast interrupt function. Core power consumption is only 1/3 of that of traditional Cortex-M3.
Longan Nano development board, double-row pin layout design, needle spacing 700 mil, can be inserted directly into breadboard; on-board 8M passive crystal oscillator, 32.768 KHz RTC low-speed crystal oscillator, Mini TF slot, and use Type-C USB interface.
Longan Nano supports multiple download methods: USB DFU download, UART ISP download, JTAG download. In the USB DFU download mode, you only need a USB Type-C cable to download the program to the development board. At the same time, Longan Nano supports the standard JTAG interface, which can be debugged online using the in-store RISC-V debugger or any JTAG-enabled debugger such as J-Link.
Meanwhile, Sipeed has adapted the PlatformIO IDE for the Longan Nano development board, which can be visually developed on multiple platforms such as Windows/Linux:
https://github.com/sipeed/platform-gd32v
Features
- Chip built-in 128KB Flash, 32KB SRAM
- 4 x general purpose 16-bit timer, 2 x basic 16-bit timer, 1 x advanced 16-bit timer
- Watchdog, RTC, Systick
- 3 x USART, 2 x I2C, 3 x SPI, 2 x I2S, 2 x CAN, 1 x USBFS (OTG)
- 2 x ADC (10 channel), 2 x DAC
specifications
SPECIFICATION | |
---|---|
CPU | GD32VF103CBT6 based on RISC-V 32-bit core |
Kernel power consumption | Only 1/3 of the traditional Cortex-M3 |
Chip built-in | 128KB Flash, 32KB SRAM |
Peripheral | ● 4 x general purpose 16-bit timer, 2 x basic 16-bit timer, 1 x advanced 16-bit timer ● Watchdog, RTC, Systick ● 3x USART, 2 x I2C, 3 x SPI, 2 x I2S, 2 x CAN, 1 x USBFS (OTG), ● 2 x ADC (10 channel), 2 x DAC |
SOFTWARE | |
IDE | PlatformIO IDE, Support debugging, Arduino |
Compile Toolchain & Debugger | GCC, OpenOCD |
Operating system | RT-Thread、LiteOS |
HARDWARE | |
Storage expansion | Short body TF card slot |
Display expansion | 8pin 0.5mm FPC Block Expansion 160x80 RGB IPS LCD (SPI Interface) |
Debug interface | 2x4 pin leads to JTAG debug interface |
Connector | Double row 2.54 pitch pin |
Crystal | 8MHz Passive High Speed Crystal +32.768KHz Low Speed RTC Crystal |
Dimension
Part List
Part List | |
---|---|
Sipeed Longan Nano Development Board | x1 |
0.96inch 160x80 IPS RGB LCD | x1 |
Acrylic transparent case | x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewVery nice RISC-V board
-
from order viewThis is a interesting board and the screen is pretty nice. The board however suffers for the lack of documentation that all the boards with the GD32VF103 processor.
-
from order viewGreat introduction to Risc-V devices
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.