the AI Hardware Partner
Toggle Nav
Loading...

Sipeed Longan Nano RISC-V GD32VF103CBT6 Development Board

Longan Nano is a development board based on GD32VF103CBT6 MCU with RISC-V 32-bit core of GigaDevice. Longan Nano sold by Seeed comes with a 0.96inch 160x80 IPS RGB LCD.

$6.40
Out of stock

PRODUCT DETAILS

Features 

  • Powerful GD32VF103CBT6 MCU with RISC-V 32-bit core 
  • Onboard 0.96inch 160x80 IPS RGB LCD
  • Core power consumption is only 1/3 of that of traditional Cortex-M3
  • Double-row pin layout design which is breadboard friendly
  • Supports multiple download methods (USB DFU download, UART ISP download, JTAG download)

Description

Sipeed Longan Nano is a development board based on the GD32VF103CBT6 MCU with RISC-V 32-bit core by GigaDevice. It is convenient for students, engineers, and geek enthusiasts to tinker with the new-generation RISC-V processors. Longan Nano comes with a 0.96inch 160x80 IPS RGB LCD.

GD32VF103CBT6 is a Bumblebee core, based on Nuclei System Technology. Support RV32IMAC instruction set and ECLIC fast interrupt function. Core power consumption is only 1/3 of that of traditional Cortex-M3.  

Longan Nano development board has a double-row pin layout design with a needle spacing of 700 mil, which can be inserted directly into a breadboard. Also, it has an on-board 8M passive crystal oscillator, 32.768 kHz RTC low-speed crystal oscillator, Mini TF slot, and uses Type-C USB interface. 

Longan Nano supports multiple download methods: USB DFU download, UART ISP download, JTAG download. In the USB DFU download mode, you only need a USB Type-C cable to download the program to the development board. At the same time, Longan Nano supports the standard JTAG interface, which can be debugged online using the in-store RISC-V debugger or any JTAG-enabled debugger such as J-Link. 

Meanwhile, Sipeed has adapted the PlatformIO IDE for the Longan Nano development board, which can be visually developed on multiple platforms such as Windows/Linux: 

https://github.com/sipeed/platform-gd32v 

Specifications

SPECIFICATIONS
CPU GD32VF103CBT6 based on RISC-V 32-bit core
Kernel power consumption Only 1/3 of the traditional Cortex-M3
Chip built-in 128KB Flash, 32KB SRAM
Peripheral ● 4 x general-purpose 16-bit timer, 2 x basic 16-bit timer, 1 x advanced 16-bit timer
● Watchdog, RTC, Systick
● 3x USART, 2 x I2C, 3 x SPI, 2 x I2S, 2 x CAN, 1 x USBFS (OTG),
● 2 x ADC (10 channel), 2 x DAC
SOFTWARE
IDE PlatformIO IDE, Support debugging, Arduino
Compile Toolchain & Debugger GCC, OpenOCD
Operating system RT-Thread、LiteOS
HARDWARE
Storage expansion Short body TF card slot
Display expansion 8pin 0.5mm FPC Block Expansion 160x80 RGB IPS LCD (SPI Interface)
Debug interface 2x4 pin leads to JTAG debug interface
Connector Double row 2.54 pitch pin
Crystal 8MHz Passive High-Speed Crystal +32.768KHz Low-Speed RTC Crystal

 

Dimensions

Part List

  • 1 x Sipeed Longan Nano Development Board 
  • 1 x 0.96inch 160x80 IPS RGB LCD 

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ