![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sidekick Basic Kit for LinkIt ONE
SKU
110060038
Beginners-friendly design
Includes over 80 essential elements for basic DIY projects
Compatible with Arduino, Seeeduino and many development boards
Comes with a handy parts storage box
- 10+: $20.95
YOU MAY LIKE THIS
PRODUCT DETAILS
The Sidekick Basic Kit for LinkIt ONE is designed to be used with your LinkIt ONE board. This kit will help you quickly get alone well with the platform of LinkIt. It includes many of the most popular accessories for DIY projects : like Breadboard, Jumper wires, Color LEDs, Resistors, Buzzer, etc. All of these coming with its own handy box are easy transport and minimal clutter. It includes a fully guide that will familiarize you with a wide range of electronic components while you create small, simple, and easy-to-assemble circuits. There are 10 different courses outlined that will offer a best way for beginner to be familiar with LinkIt ONE.
Technical details
Dimensions | 160mm x90mm x43mm |
Weight | G.W 218g |
Battery | Exclude |
Part List
Breadboard | 1 |
Green LED | 5 |
Red LED | 5 |
RGB Common Anode LED | 1 |
Ceramic Capacitor 10nF | 10 |
Ceramic Capacitor 100nF | 10 |
Aluminum Capacitor 100uF | 5 |
Resistor 330Ω | 10 |
Resistor 1KΩ | 10 |
Resistor 10KΩ | 10 |
Tilt switch | 1 |
Thermistor | 1 |
Photoresistor | 1 |
Diode | 1 |
Buzzer | 1 |
Button | 5 |
Switch | 5 |
Mini Servo | 1 |
Potentiometer with knob | 1 |
Breadboard jumper wire | 1 |
NPN Transistors(2N3904) | 6 |
Sidekick Guide | 1 |
PP Box | 2 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454103066 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review