![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sidekick Basic Kit for Arduino
SKU
110060003
This product is discontinued
YOU MAY LIKE THIS
PRODUCT DETAILS
The Arduino SideKick Basic Kit is designed to be used with your Arduino. It contains everything needed for a first-time user to connect their computer to an Arduino and includes many of the most popular accessories for DIY projects. Breadboard, Jumper wires, Color Led, Resistors, Buzzer, etc., all of this comes in its own handy box for easy transportation and minimal clutter.
Parts list
- Breadboard X1
- Breadboard jumper wire X 50
- Red Led X 10
- Green Led X 10
- RGB led X 1
- Ceramic Capacitor (10nF X 10,100nF X 10)
- Electrolytic Capacitor (100uF X 5)
- Resistor (330X10,1kX10,10kX10)
- Tilt switch X 1
- Thermistor X 1
- Photo resistor X 1
- Diode X 1
- Buzzer X 1
- Push button X 5
- switch X 5
- Mini Servo X 1
- Potentiometer with knob X 1
- Resistor Instructor card X 1?
- Plastic Box X 1
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 191g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023000000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page