![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sidekick Basic Kit for Arduino V2
SKU
110060025
Beginners-friendly design Includes over 80 essential elements for basic DIY projects Compatible with Arduino, Seeeduino and many development boards Comes with a handy parts storage box
- 10+: $15.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The Arduino Sidekick Basic Kit is designed to be used with your Arduino / Seeeduino / Seeeduino ADK / Maple Lilypad or any MCU board. It contains everything needed for a first-time user to connect his/her computer to an Arduino. It includes many of the most popular accessories for DIY projects: like Breadboard, Jumper wires, Color LEDs, Resistors, Buzzer, etc. All of these coming with its own handy box are easy transport and minimal clutter.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 193g |
Battery | Exclude |
Part List
Breadboard | 1 |
Green LED | 5 |
Red LED | 5 |
RGB Common Anode LED | 1 |
Ceramic Capacitor-10nF | 10 |
Ceramic Capacitor-100nF | 10 |
Aluminum capacitor-100uF | 5 |
Resistor - 330R | 10 |
Resistor - 1k | 10 |
Resistor - 10k | 10 |
Tilt switch | 1 |
Thermistor | 1 |
Photo resistor | 1 |
Diode | 1 |
Buzzer | 1 |
Button | 5 |
Slide Switch | 5 |
Mini Servo | 1 |
Potentiometer with knob | 1 |
Breadboard jumper wire | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454103073 |
EUHSCODE | 9023001000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewLooks pretty okay to me
FAQ
Show
per page