![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
The never_going_to_miss glaring_devil_eye Huge Red Push Button
SKU
311050006
An 80mm button?! Red, Demonic and eyecatching!
With 12V/3W LED inside, this devil is totally rocking in the darkness
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
An 80mm button?! Red, Demonic and eyecatching!
With 12V/3W LED inside, this devil is totally rocking in the darkness.
Let us know what crazy project you are doing with it :
Shell diameter: 98mm
Mounted Height from Dome to Panel: 50mm
Mounting hole diameter: 24mm
Internal Light bulb: 12V 3W
Button: Micro SPDT switch, replaceable.
Technical details
Dimensions | 110mm x110mm x64mm |
Weight | G.W 157g |
Battery | Exclude |
Part List
The never_going_to_miss glaring_devil_eye Huge Red Push Button | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536509065 |
UPC | 841454116813 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review