![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Harness for Arduino Mega Arduino Seeeduino Kit
SKU
110010001
New Harness designed for Arduino Mega,also compatible with Arduino? Duemilanove and Seeeduino family
YOU MAY LIKE THIS
PRODUCT DETAILS
New Harness designed for Arduino Mega,also compatible with Arduino? Duemilanove and Seeeduino family.
Note: Battery,Lcd and breadboard were not included in this kit
Harness Kit includes:
- 9V Battery Case * 1
- DC jack to JST 2pin Converter*1
- JST 2pin to DC jack converter*1
- Arduino/Seeeduino Chassis * 1
- Screw/nut/pad * 3
- Plastic Rivet * 4
- Rubber Pad * 4
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 52g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review