the AI Hardware Partner
Toggle Nav
Loading...

Shop Grove - Thumb Joystick at Seeed Studio, offering wide selection of electronic modules for makers to DIY projects. Quality Guarantees. Lifetime Tech Support. Full Tutorials and Projects.

This a original designed module for the DS1307 Real Time Clock
$13.50
Out of stock

PRODUCT DETAILS

This a original designed module for the DS1307 Real Time Clock. It uses Lithium coin cell battery (CR2032). The DS2032 is accessed via the I2C protocol.

Battery is not included.



You must connect this module to the IIC port on Chassis.


Free Pin-headers included. Solder them on board to make the RTC module directly sit on your Duinos.

You can directly sit this module on Arduino,Freeduino,Seeeduino and Seeeduino Mega.You can choose the Duino(Seeeduino Mega or other duinos) you are using by the switch on board. 



Note: Make sure you soldered the header to correct pin-hole,or it can't be sat on your Duino.

Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 11g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ