![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
20 in 1!Basic components mixed pack
SKU
110990034
Most common used electronic components pack
- 10+: $4.17
YOU MAY LIKE THIS
PRODUCT DETAILS
Most common used electronic components pack. Compatible with Raspberry Pi A+,B,B+/2.
Resistor
2.2Ω*10
10Ω* 10
47Ω*10
100Ω*10
680Ω*10
1kΩ*10
10kΩ*10
22kΩ*10
68kΩ*10
100kΩ*10
330kΩ*10
1MΩ*10
Ceramic Capacitor
100pF*10
10nF*10
100nF*10
2.2nF*10
Electrolytic capacitor
10uF* 5
470uF* 5
LED
3mm Red*5
3mm Green*5
Technical details
Dimensions | 100mm x70mm x15mm |
Weight | G.W 30.5g |
Battery | Exclude |
Part List
Basic components mixed pack | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454113294 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page