![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
4 pin 2.54mm to 2.0mm Female jumper wire -100mm (5PCs pack)
SKU
110990065
4 pin 2
- 10+: $2.70
YOU MAY LIKE THIS
PRODUCT DETAILS
4 pin 2.54mm to 2.0mm Female jumper wire, 100mm per PC, 5 PC / Pack.
Note:Color might change due to different batches.
Technical details
Dimensions | 80mm x120mm x6mm |
Weight | G.W 12g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454112907 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review