![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Shield Bot
YOU MAY LIKE THIS
PRODUCT DETAILS
Compared with the previous version, The Shield Bot V1.1 can use the usb port of PC to charge battery. And the charging efficiency is greatly improved after we optimize the circuit. And you can use the Arduino/Seeeduino Vin pin to fast charge.
Note: Compatible Arduino Board not included, try the Seeeduino.
Charge mode and charge efficiency as the following table:
Mode | Charge Current(A) | the input power(W) | Charge power(W) | Charge Efficiency(%) | Charge time(h) |
USB Charge | 0.396 | 3.94 | 3.56 | 90.36 | 2.50 |
Vin Charge | 0.7 | 6.78 | 6.30 | 92.92 | 1.41 |
Features
Easy to start - The Shieldbot is plug and play and can be running out of the box in minutes
Expandable for imagination - solderless grove expansion ports enable easy attachment of more sensors and actuators, and shield headers allow the use of additional Arduino shields
Open source - Its designed to be hacked, adapted and transformed into whatever you want it to be!
Arduino Based - the Shieldbot is an Arduino shield, so the extensive Arduino community and shield ecosystem can be used for endless expansion!
Charging efficiency - Can quickly fully charged, And has a high efficienty.
Specifications
5x IR reflectance sensors for line and edge following
900 mAh Li-ion rechargeable battery
Two durable 160:1 micro metal gearmotors
6x Grove expansion ports
Stackable shield headers
Technical details
Dimensions | 210mm x115mm x48mm |
Weight | G.W 301g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Shield Bot | 1 |
ECCN/HTS
HSCODE | 9023009000 |
UPC | 841454103240 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
A very usefull tool to learn and exercise programming of robots. I use them for teaching school kids.
-
-
-