![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Serial CAN-BUS Module based on MCP2551 and MCP2515
MCP2551 and MCP2515 Serial CAN-BUS Module enable your Arduino and other MCU to communicate to CAN-BUS to hack your vehicle. This module provides speed up to 1Mb/s. It also has a terminal block so you can connect to your vehicle’s OBD-II port with two wires.
- 10+: $13.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Cart to CAN-BUS communication
-
Support AT command
-
Up to 115200 UART baud rate (default 9600)
-
Up to 1Mb/s CAN-BUS baud rate
-
TX and RX led indicator
-
4pin Grove connector to plug and play
-
3.3V working voltage
-
Easy-to-use Arduino library
Description
MCP2551 and MCP2515 Serial CAN-BUS Module enable your Arduino and other MCU to communicate to CAN-BUS to hack your vehicle. CAN-BUS is a common industrial bus because of its long travel distance, medium communication speed, and high reliability. This Serial CAN-BUS module is based on MCP2551 and MCP2515, which provides speed up to 1Mb/s. It also has a terminal block so you can connect to your vehicle’s OBD-II port with two wires.
Size and Hardware Overview
- 4 pin 2.0mm Grove Connector
- Power and status led indicator
- Send and Recv led indicator
- 3.5mm terminal to connect to CAN-Bus (CAN_H & CAN_L)
- 120Ω resistor, default connected, if you don't need you cut this pad with a box cutter.
We also recommend OBD-II CAN-BUS Development Kit, which is consists of the Serial CAN Bus module as well as the OBD-II connector.
Note:
As the module uses serial communication, so the frequency of receiving data can't be too fast, you can receive a frame every millisecond under 115200 baud rate.
Support
Please feel free to contact [email protected] if you need tech support.
Technical details
Dimensions | 20mm x40mm x10mm |
Weight | G.W 9.5g |
Battery | Exclude |
Part List
Serial CAN-Bus PCBA | 1 |
4 Pin Grove cable | 1 |
Small screwdriver | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454121312 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewI'm using the product well.
-
from order viewGreat quality. Almost plug-and-play
-
from order viewThey work, and found several tutorials online to make them work, though I'm finding it difficult to integrate them with third party projects so far. If I get it working I guess that will be my turn to write a tutorial
-
Not used as Seeeduino not functional
-