the AI Hardware Partner
Toggle Nav
Loading...

SenseCAP ONE S900 9-in-1 Compact Weather Sensor

S900 9-in-1 Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), PM2.5, PM10, wind speed, and wind direction (ultrasonic). It is ideal for applications in rough environments like outdoor, agriculture, or smart cities.

Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.

$1,999.00
In stock
-
+

PRODUCT DETAILS

Key Features:

  • measures 9 parameters: air temperature, relative humidity, barometric pressure, light intensity, precipitation intensity, PM2.5, PM10, wind speed, and wind direction
  • Embedded with the electronic compass / magnetometer: enabling easy installation and you can choose to disable the electronic compass while orienting to the North manually.
  • 3m cable is included in the package for the pole mount
  • IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
  • Integrated heaters that can be switched on in extreme weather
  • Ultrasonic wind speed & direction sensors without moving parts
  • Optical rain gauge, compact in size and user-friendly
  • Radiation shields are equipped to ensure accurate ambient measurement.
  • Supported interface: RS 485 (MODBUS-RTU) / 232 / 422 (Modbus) / SDI-12
  • Calibrated and maintenance-free

Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather stations, which are the most convenient means of collecting weather data, are seeing a rise in demand.

This SenseCAP ONE S900 9-in-1 Compact Weather Sensor can help you collect and monitor environmental and weather data, which are crucial in different application scenarios such as smart city projects and etc. The SenseCAP ONE S900 is equipped with sensors to measure nine parameters: air temperature, relative humidity, barometric pressure, light intensity, rainfall, PM2.5, PM10, wind speed, and wind direction.

SenseCAP ONE is IP66 certified, and it features strong robustness to withstand even the toughest outdoor environment. The Sensors to measure wind speed and wind direction use ultrasound instead of traditional mechanical 3-cup or vane anemometer. The advantage of using ultrasonic sensors is that reducing the movable parts can make the sensor less likely to break and thereby is easier to be maintained without any sacrifices in precision or manpower.

The SenseCAP ONE series uses the RS 485 (MODBUS-RTU) / 232 / 422 (Modbus) / SDI-12 communication protocol. Hence, the SenseCAP ONE compact weather sensor can be used with any datalogger that supports RS 485 (MODBUS-RTU) / 232 / 422 (Modbus) / SDI-12.

We also provide the SenseCAP Sensor Hub 4G Data Logger (supporting solar power and DC wall power) that can be used with the SenseCAP ONE series weather sensor. The data can be transmitted to the Sensor Hub and then to the SenseCAP server or a private server. If you choose to use the SenseCAP server, we also provide an API for you to easily make your own applications.

If you have any question, please Email to iot[at]seeed[dot]cc for more details

Specifications:

General Parameters
Parameters Measured air temperature, relative humidity, barometric pressure, light intensity, precipitation intensity, PM2.5, PM10, wind speed, and wind direction
Protocol RS 485 (MODBUS-RTU) / 232 / 422 (Modbus) / SDI-12

Cable Length

3m

Operating Temperature & Humidity

-40 °C ~ + 85 °C, 0 ~ 100%RH

IP Rating

IP66

Device Weight 2.39kg

Air Temperature
Range - 40 °C ~ + 85 °C
Accuracy ± 0.1℃

Resolution

0.01 ℃

Air Humidity
Range 0 ~ 100% RH
Accuracy ± 1.5% RH

Resolution

0.01% RH

Barometric Pressure
Range 300 ~ 1250 hPa
Accuracy ± 50 Pa

Resolution

10 Pa

Light Intensity
Range 0 ~ 188000 Lux
Accuracy ± 5% x (measurement value)

Resolution

5 Lux

Wind Speed (Ultrasonic)
Range 0 ~ 60 m/s
Accuracy ± 3%

Resolution

0.1 m/s

Wind Direction (Ultrasonic)
Range 0 ~ 360 °
Accuracy ± 3°

Resolution

0.1°

Rainfall Intensity (Optical)
Range 0 ~ 200 mm/h
Accuracy ± 10%

Resolution

0.02 mm/h

PM 2.5
Range 0-1000μg per m3
Accuracy

± 10μg/m3 at 0-100μg/m3

±10± at 0-100

Resolution

1μg/m3

PM 10
Range 0-1000μg per m3
Accuracy

± 15μg/m3 at 0-100μg/m3

±15± at 0-100μg/m3

Resolution

1μg/m3

Applications

  • Smart Agriculture
  • Smart City
  • Smart Buildings
  • Transportation and Traffic
  • Smart Industry
  • Weather Monitoring

Part List

SenseCAP ONE All-in-one Compact Weather Sensor x1
M12 8-pin communication cable (default length 3-meter hook-up wire and there is a waterproof aviation connector type to choose from when working with SenseCAP SensorHub datalogger. If the aviation connector is not needed, cut it off by yourself) x1
USB Type-C cable, for configuring devices x1
Screw x6
Flat washer (to open the configuration port) x1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104003
UPC
EUHSCODE 8517180000
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ