![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Hoop and Loop Cable Tie White (1m)
Tie all messy cables together, a perfect cable management solution, don't worry about the mess. Keep the cables as clean as possible. For bundling cables with PC, TV, Hi-Fi system, etc.
- Adapts to the diameter of the cable bundle
- Simply wrap around the cable, then the job is done
- Material: PVC
- Available Length: 1m
YOU MAY LIKE THIS
PRODUCT DETAILS
SenseCAP Zip Tie (1m)-Who likes to look at a mess of wires and cords while relaxing at home and in the office?
Cable clutter not only looks unsightly, but it can also be a tripping hazard - especially if there are children and pets
in the household, it can even be hazardous.
How can you get rid of all these problems?
SenseCAP Zip Tie now presents you with the perfect solution!
The SenseCAP Zip Tie is easy to use and requires no drilling, stapling or gluing. Simply cut the Zip Tie to the desired
length, peel off Velcro and stick it to any surface or bundle the cable. Easy to organise cables.
Specifications:
- Material: PVC
- Color: black, white
- Weight: 10 g
- Package size: 45 mm x 45 cm x 10 mm
Features:
- High quality: SenseCAP Zip Tie use PVC as material has the durable and friction resistant features.
- Nylon Velcro, stick strongly: SenseCAP Zip Tie has strong capbility of adhesion and can tied firmly.
- Adjust the length freely: flexible material allows you to adjust the cutting length, and you can cut according to
your needs.
- Versatile: SenseCAP Zip Tie is suitable for organising all cables such as charging cables, power cables,
network cables, audio cables, video cables and cable paths in the office or home.
ECCN/HTS
HSCODE | 5806109000 |
UPC | |
COO | CHINA |