![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Wireless Soil Moisture and Temperature Sensor - LoRaWAN AS923 MHz
SenseCAP Wireless Soil Moisture and Temperature Sensor measures soil volumetric water content (VWC) and temperature. It's designed with a 2-in-1 sensor that integrates soil temperature and soil moisture, a custom battery and an IP66 enclosure, optimized for outdoor use cases that need reliable data collection over years.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Upgrades
We have an upgraded version, please refer to SenseCAP S210X.
SenseCAP has released the brand new Industrial sensor - SenseCAP S2104 Wireless Soil Moisture and Temperature Sensor that only costs $129.00 to provide stronger robustness, higher performance, and better user experience in environmental sensing.
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), an API for device & data management.
Note
SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency.
Seeed also provides SenseCAP LoRaWAN Gateway for you to use with SenseCAP Sensors seamlessly without an extra huge workload for provisioning. If you would like to use SenseCAP LoRaWAN gateway and SenseCAP cloud platform, please email us at [email protected].
Note
Please email sensecap[at]seeed[dot]cc to request any technical support for this product.
System Architecture
Features
-
Support LoRaWAN protocol Class A
-
High reliability and stability
-
Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
-
Battery life ≥ 6 years
-
Rapid installation and deployment (see the video below)
Applications
-
Smart Agriculture
-
Smart Building and Industrial Control
-
Environmental Monitoring
-
Other Wireless Sensing Applications
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), an API for device & data management.
Note
Please email sensecap[at]seeed[dot]cc to request any tech support for this product.
Specifications
Soil Temperature | |
---|---|
Range | -30 ℃ to +70 ℃ |
Accuracy | ±0.5 ℃ |
Resolution | 0.1 ℃ |
Soil Moisture | |
Range | From completely dry to fully saturated (from 0% to 100% of saturation) |
Accuracy | ±2% ( 0 to 50 %); ±3% ( 50 to 100 %) |
Resolution | 0.03 %(0 to 50%); 1%(50 to 100%) |
General Parameters | |
Product Model | LoRa-S-AS923-Soil MT-01 |
Microcontroller | Ultra-low-power MCU |
Support Protocol | Based on LoRaWAN v1.0.2 protocol |
LoRa Channel Plan | AS923 |
LoRa Power Output | 16 dBm (EIRP) |
Sensitivity | -136.5dBm(SF12, BW125KHz) |
Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
Communication Distance | 2 to 10 km (depending on different antennas and environments) |
Measuring Area | A cylinder area (with the probe as the center, diameter: 7cm, height: 7cm) |
IP Rating | IP66 |
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material | PC |
Operating Temperature | -30 ℃ to +70 ℃ |
Operating Humidity | 0 to 100 %RH (non-condensing) |
Device Weight | 415g |
Certification | RoHS |
Battery (Contained in equipment) | |
Battery Life | ≥ 3 years (upload data once per hour) |
Battery Voltage | 3.6V |
Battery Capacity | 19Ah (non-rechargeable) |
LoRa Frequency
LoRa Channel Plan | |
---|---|
Uplink (MHz) |
923.2 - SF7BW125 to SF12BW125 |
Downlink (MHz) |
Uplink channels 1-10 (RX1) |
Tips
Apart from the US915MHz version, this sensor is also available in EU868MHz frequency. Click here to learn more.
Part List
Part List | ||
---|---|---|
1 | Sensor | x1 |
2 | Bracket | x1 |
3 | M4 Self-drilling Screw | x4 |
4 | M3 Self-drilling Screw | x2 |
ECCN/HTS
ECCN/HTS | |
---|---|
HSCODE | 9025800000 |
USHSCODE | 8517709000 |
ECCN/HTS
HSCODE | 9025800090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |