![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Sport Scarf
SKU
114992949
This is the latest sports scarf designed from the inspiration of the SenseCAP logo. Its material is pure cotton which is breathable, sweat-absorbent and soft to touch. One piece is worth three, wear comfortably without fear of the hot sun. If you wear this sports scarf, you'll feel light and airy, as if hidden in the clouds.
- 10+: $3.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features:
- Comfortable long time wearing, high elasticity and anti-tension
- Useful multifunction design, flexible wearing style to cover face, head, neck, and wrist
- Perfect for various sports and outdoor activities
The sport scarf is designed in Full printing style and it will make you look distinctive and cool. Ergonomic face mask design, perfect for various sports and outdoor activities. The fabric is sunscreen, breathable, elastic and quick-drying, cool and skin-friendly, warm in winter, and cool in summer. Our scarf can effectively prevent the damage of dust, sunlight, and saliva to make you take a cleaner breath.
Specifications:
- Material: cotton
- Color: black and green
- Weight: 100g
- Size: 20 cm x 20 cm x 1.0 cm
ECCN/HTS
HSCODE | / |
UPC | |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review