![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP S800 8-in-1 Compact Weather Sensor
SenseCAP S800 8-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, wind speed, wind direction (ultrasonic), PM2.5, PM10, and noise. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.
YOU MAY LIKE THIS
PRODUCT DETAILS
Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!
SenseCAP S800 8-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, wind speed, wind direction (ultrasonic), PM2.5, PM10 and noise. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
Features
- 8 parameters measurement : Measures air temperature, relative humidity, barometric pressure, wind speed, wind direction, PM2.5, PM10 and noise in 1 single sensor
- Industrial-level design : -40°C to +85°C operating temperature, IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
- Output interface : RS485 (MODBUS-RTU) / SDI-12
- Thermostatically-controlled heating system : Independent heating power supply for use in extremely cold environments
- Powerful Components Included : A 3m cable for the pole mount; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts
Description
Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather stations, which are the most convenient means of collecting weather data, are seeing a rise in demand.
This SenseCAP ONE S800 8-in-1 Compact Weather Sensor can help you collect and monitor environmental and weather data, which are crucial in different application scenarios such as smart city projects and etc. It's IP66 certified, and it features strong robustness to withstand even the toughest outdoor environment. The Sensors to measure wind speed and wind direction use ultrasound instead of a traditional mechanical 3-cup or vane anemometer. The advantage of using ultrasonic sensors is that reducing the movable parts can make the sensor less likely to break and thereby is easier to be maintained without any sacrifices in precision or manpower.
SenseCAP ONE is a series of all-in-one compact weather sensors, that integrate multiple sensors into this compact device, monitoring up to 10 weather parameters: air temperature, air humidity, atmospheric pressure, light intensity, wind speed, wind direction, precipitation, PM 2.5, PM 10, and CO2.
The SenseCAP ONE series uses the RS 485 (MODBUS-RTU) / SDI-12 communication protocol. Hence, the SenseCAP ONE compact weather sensor can be used with any data logger that supports RS485 (MODBUS-RTU) / SDI-12.
We offer the SenseCAP S2100 - LoRaWAN® Data Logger and SenseCAP Sensor Hub 4G Data Logger suitable for SenseCAP ONE series weather sensors , you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or private servers.
High-performance Guarantee
We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP ONE Serials Sensor went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.
- Wind tunnel for wind calibration
- High-Low Temperature Test - determine performance under adverse temperature conditions.
- Structural Test - whether the collected values of multiple devices are consistent
- x-y-z vibration test
- Waterproof and a ir tightness t est
- R&D and Production Test - to test the pass rate of multiple devices under factory conditions
Field Deployment
- Smart Agriculture
- Smart City
- Power Transmission
- Renewable Energy
- Transportation and Traffic
Specifications
General Parameters |
|
Parameters Measured |
air temperature, relative humidity, barometric pressure, wind speed, wind direction, PM2.5, PM10 and noise |
Protocol |
RS485 (MODBUS-RTU) / SDI-12 |
Power Supply |
12V~24V 24V(Heating power supply) |
Cable Length |
3m |
Operating Temperature & Humidity |
-40 °C ~ + 85 °C, 0 ~ 100%RH |
IP Rating |
IP66 |
Device Weight |
2kg |
Air Temperature |
|
Range |
- 40 °C ~ + 85 °C |
Accuracy |
± 0.1℃ |
Resolution |
0.01 ℃ |
Air Humidity |
|
Range |
0 ~ 100% RH |
Accuracy |
± 1.5% RH |
Resolution |
0.01% RH |
Barometric Pressure |
|
Range |
300 ~ 1250 hPa |
Accuracy |
± 50 Pa |
Resolution |
10 Pa |
Wind Speed (Ultrasonic) |
|
Range |
0~60 m/s standard range 0~75m/s extended range Up to 80m/s withstand range |
Accuracy |
±0.3m/s(≤10m/s); ±3% (10m/s ~ 50m/s) ±5% (>50m/s) |
Resolution |
0.1 m/s |
Wind Direction (Ultrasonic) |
|
Range |
0 ~ 360 ° |
Accuracy |
± 3.0° |
Resolution |
0.1° |
PM2.5 |
|
Range |
0~1000µg/m³ |
Accuracy |
±10% (100~1000µg/m³) ±10µg/m³ (0~100µg/m³) |
Resolution |
1µg/m³ |
PM10 |
|
Range |
0~1000µg/m³ |
Accuracy |
±15% (100~1000µg/m³) ±15µg/m³ (0~100µg/m³) |
Resolution |
1µg/m³ |
Noise |
|
Range |
35~100dB |
Accuracy |
±1.5dB |
Resolution |
0.1dB |
Part List
SenseCAP ONE All-in-one Compact Weather Sensor | x1 |
M12 8-pin communication cable (default length 3-meter hook-up wire and there is a waterproof aviation connector type to choose from when working with SenseCAP SensorHub datalogger. If the aviation connector is not needed, cut it off by yourself) | x1 |
USB Type-C cable, for configuring devices | x1 |
Screw | x6 |
Flat washer (to open the configuration port) | x1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104004 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |