the AI Hardware Partner
Toggle Nav
Loading...

SenseCAP S1000 V2 10-in-1 Compact Weather Sensor

SKU
101991024
Rating:
100 % of 100

S1000 10-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), wind speed, wind direction (ultrasonic), PM2.5, PM10 and CO2. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.

Use it with SenseCAP LoRaWAN Data Logger or SenseCAP 4G Data Logger.

$1,299.00
In stock
-
+

PRODUCT DETAILS

 

What's the difference between SenseCAP ONE V2 and V1?

  1. Software function unchanged, V2 is fully compatible to replace V1.
  2. Partial performance optimization, such as wind measurement.
  3. The RS422/RS232 interface is deleted.

Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!

4G Solution Kit

LoRaWAN® Solution Kit

S1000 10-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), wind speed, wind direction (ultrasonic), PM2.5, PM10 and CO2. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.

Features

  • 10 parameters measurement: Measures air temperature, relative humidity, barometric pressure, light intensity, precipitation intensity, wind speed, wind direction, PM2.5, PM10 and CO2 in 1 single sensor
  • Industrial-level design: -40°C to +85°C operating temperature, IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
  • Output interface: RS485 (MODBUS-RTU) / SDI-12
  • Thermostatically-controlled heating system: Independent heating power supply for use in extremely cold environments
  • Powerful Components Included: A 3m cable for the pole mount; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts

Description

Today, data on localized weather, known as microclimates, is the new frontier for more precise and accurate weather forecasting. As a result, the collection of weather data is becoming increasingly smaller and gridded. In light of this, weather stations, which are the most convenient means of collecting weather data, are seeing a rise in demand.

 

This SenseCAP ONE S1000 10-in-1 Compact Weather Sensor can help you collect and monitor environmental and weather data, which are crucial in different application scenarios such as smart city projects and etc. It's IP66 certified, and it features strong robustness to withstand even the toughest outdoor environment. The Sensors to measure wind speed and wind direction use ultrasound instead of a traditional mechanical 3-cup or vane anemometer. The advantage of using ultrasonic sensors is that reducing the movable parts can make the sensor less likely to break and thereby is easier to be maintained without any sacrifices in precision or manpower.

SenseCAP ONE is a series of all-in-one compact weather sensors, that integrate multiple sensors into this compact device, monitoring up to 10 weather parameters: air temperature, air humidity, atmospheric pressure, light intensity, wind speed, wind direction, precipitation, PM 2.5, PM 10, and CO2.

 

The SenseCAP ONE series uses the RS 485 (MODBUS-RTU) / SDI-12 communication protocol. Hence, the SenseCAP ONE compact weather sensor can be used with any data logger that supports RS485 (MODBUS-RTU) / SDI-12.

We offer the SenseCAP S2100 - LoRaWAN® Data Logger and SenseCAP Sensor Hub 4G Data Logger suitable for SenseCAP ONE series weather sensors, you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or private servers.

 

High-performance Guarantee

We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP ONE Serials Sensor went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.

 

  • Wind tunnel for wind calibration
  • High-Low Temperature Test - determine performance under adverse temperature conditions.
  • Structural Test - whether the collected values of multiple devices are consistent
  • x-y-z vibration test
  • Waterproof and air-tightness test
  • R&D and Production Test - to test the pass rate of multiple devices under factory conditions

Field Deployment

 

  • Smart Agriculture
  • Smart City
  • Power Transmission
  • Renewable Energy
  • Transportation and Traffic

Specifications

General Parameters

Parameters Measured

air temperature, relative humidity, barometric pressure, light intensity, rainfall, wind speed, wind direction, PM2.5, PM10 and CO2

Protocol

RS485 (MODBUS-RTU) / SDI-12

Power Supply

12V~24V

24V(Heating power supply)

Cable Length

3m

Operating Temperature & Humidity

-40 °C ~ + 85 °C, 0 ~ 100%RH

IP Rating

IP66

Device Weight

2kg

Air Temperature

Range

- 40 °C ~ + 85 °C

Accuracy

± 0.1℃

Resolution

0.01 ℃

Air Humidity

Range

0 ~ 100% RH

Accuracy

± 1.5% RH

Resolution

0.01% RH

Barometric Pressure

Range

300 ~ 1250 hPa

Accuracy

± 50 Pa

Resolution

10 Pa

Wind Speed (Ultrasonic)

Range

0~60 m/s standard range

0~75m/s extended range

Up to 80m/s withstand range

Accuracy

±0.3m/s(≤10m/s);

±3% (10m/s ~ 50m/s)

±5% (>50m/s)

Resolution

0.1 m/s

Wind Direction (Ultrasonic)

Range

0 ~ 360 °

Accuracy

± 3.0°

Resolution

0.1°

PM2.5

Range

0~1000µg/

Accuracy

±10% (100~1000µg/)

±10µg/ (0~100µg/)

Resolution

1µg/

PM10

Range

0~1000µg/

Accuracy

±15% (100~1000µg/)

±15µg/ (0~100µg/)

Resolution

1µg/

Rainfall Intensity (Optical)

Range

0 ~ 200 mm/h

Accuracy

± 10%

Resolution

0.2 mm/h

Light Intensity

Range

0 ~ 200,000 Lux

Accuracy

± 5% of reading

Resolution

5 Lux

CO2

Range

400~1000ppm

Accuracy

±(30+3% of reading) (400~5000ppm)

±10% of reading (5000~10000ppm)

Resolution

1ppm

Part List

SenseCAP ONE All-in-one Compact Weather Sensor x1
M12 8-pin communication cable (default length 3-meter hook-up wire and there is a waterproof aviation connector type to choose from when working with SenseCAP SensorHub datalogger. If the aviation connector is not needed, cut it off by yourself) x1
USB Type-C cable, for configuring devices x1
Screw x6
Flat washer (to open the configuration port) x1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104004
UPC
EUHSCODE 8517180000
COO CHINA
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    This device is perfect, robust, easy to use.
    By

FAQ

1 Item

Show per page