![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP PoE Injector (48V) US, Convert Non-PoE to PoE Adapter
The SenseCAP PoE Injector is designed for routers that do not have the embedded PoE (Power on Ethernet) function and enables you to power and connect the PoE-enabled devices to the network over an Ethernet cable.
YOU MAY LIKE THIS
PRODUCT DETAILS
The SenseCAP PoE Injector is designed for routers that do not have the embedded PoE (Power on Ethernet) function. It enables you to power and connects the PoE-enabled devices (e.g. SenseCAP M2) to the network over an Ethernet cable.
Features
- High-Speed Ethernet: Supports 10/100/1000 Mbps High-Speed Ethernet
- Industrial Standard: Wide working temperature from -10 to 50°C
- Low power consumption: No-load consumption≤15W
- Safe and stable: Overcurrent protection, Port, and SMPS Lightning Protection
- Globally Certified: Obtained FCC, CE, and RoHS certifications
- Flexible Assembling: Support wall mounted
Description
The SenseCAP PoE Injector is suitable for use with SenseCAP series gateways. It requires AC100-240V input and supports a maximum output power of 30W. The Ethernet port supports 10/100/1000 Mbps self-adaption high-speed Ethernet connection. It has a wide working temperature range from -10 ℃ ~ to 50 ℃, and with seamless ultrasonic bonding, it provides better protection.
The SenseCAP PoE Injector is with FCC, CE, and RoHS certificates. Its reliable hardware design ensures your automation system's stability and runs without interruption. It is the perfect solution for your "IoT into wild" applications.
Note
If your hotspot does not have an embedded PoE function (e.g. SenseCAP M1), you could combine it with the SenseCAP PoE Splitter, and connect the SenseCAP PoE Injector with it.Specification
Model | MX-PI-48V |
Input | 100-240V AC 50/60Hz 0.9A Max |
Operating Temperature | -10℃~+50℃ |
Port | 10/100/1000M High-Speed POE Port & Ethernet Port |
No-load consumption | ≤0.15W |
Protection | Port Lightning |
SMPS Lightning Protection | Common mode 4KV |
Wall mounted | Supoort |
Application Scenarios
- LoRaWAN Gateway Network: Perfect for SenseCAP Series gateways, especially SenseCAP M1 and SenseCAP M2.
- Metro Optical Broadband Network: Data network operators such as telecommunications, cable TV, network system integration, etc.
- Broadband private network: Suitable for financial, government, oil, railway, electric power, public security, transportation, education, and other industries
- Multimedia transmission: Integrated transmission of images, voice, and data, suitable for remote teaching, conference TV, videophone, and other applications
- Real-time monitoring: Simultaneous transmission of real-time control signals, images, and data
Part List
SenseCAP PoE Injector (48V) | 1 |
Power Cable | 1 |
FAQ:
1. I have a SenseCAP M1, which PoE splitter do I need to use with this PoE injector?
Please check here for the POE splitter paired with SenseCAP M1: https://www.seeedstudio.com/PoE-Splitter-Type-C-5V-p-5428.html
2. What is the difference between the EU and US version?
The only difference is the power cable plug. The EU version's power cable is with EU standard plug while the US version's is with US standard plug. You could also change to a qualified cable for a specific standard in your region.
3. Is it necessary to use the PoE Injector along with the PoE splitter?
No. The SenseCAP PoE Injector is designed for routers that do not have the embedded PoE (Power on Ethernet) function. Please check your router specification or inquire the manufacturer to confirm if it has the embedded PoE function.
4. Can the PoE injector work for outdoor scenarios?
No. The SenseCAP PoE Injector has a wide working temperature range from -10 ℃ ~ to 50 ℃ and is designed for indoor usage.
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
FCC | 1 |
RoHS | 1 |