![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Outdoor Enclosure for Helium Hotspot- IP66 waterproof rate, suitable for SenseCAP M1, M2, BobCat, RAK, Nebra and more Helium hotspots
Being specially designed to meet all your needs to put the gateways outdoors, SenseCAP Outdoor Enclosure has a decent size that is able to allocate most of the mainstream hotspots, such as BobCat miner 300, RAK hotspot, Cal-Chip, Nebra, Helium hotspot, etc.
- 10+: $59.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Are you eager to find a solution that could increase your gateway coverage?
Are you wondering how to keep your gateways safe when putting them outdoors?
Are you struggling to find a case that could perfectly meet your gateway size and extended interface requirements?
Here you have SenseCAP Outdoor Enclosure Kit!
Features
-
IP66 Waterproof Outdoor Enclosure that is suitable for most of the Helium hotspots (E.g.: SenseCAP M1, SenseCAP M2, BobCat, RAK, Helium hotspot, etc.)
-
Simple steps with all accessories needed to upgrade your indoor gateways to the outdoor ones
-
Easy to get wider range coverage of your LoRaWAN application
-
Flexibility to assemble to the wall or a pole with the mounting kit
-
Multiple useful interfaces reserved, including 3* N-type female interface for LoRa Antenna, 1* Ethernet connector with cable gland for Ethernet cable, 1* PG9 interface for power supply, and 1* lightning arrestor ground connector reserved on the bottom cover
Being specially designed to meet all your needs to put the gateways outdoors, SenseCAP Outdoor Enclosure has a decent size that is able to allocate most of the mainstream hotspots, such as BobCat miner 300, RAK hotspot, Cal-Chip, Nebra, Helium hotspot, etc.
With multiple types of extended interfaces provided, including 3* N-type female interface for LoRa Antenna, 1* Ethernet connector with cable gland for Ethernet cable, 1* PG9 interface for power supply, and 1* lightning arrestor ground connector reserved on the bottom cover, SenseCAP Outdoor Enclosure helps you easily connect your hotspot with the Ethernet cable, fiberglass antenna, 4G antenna, GPS antenna, solar panel power station, lightning arrestor, etc. IP66 waterproof rate keeps it safe from dust and water when placed outdoors.
Rich accessories are provided for you to assemble. More possibilities are waiting for you to discover with your gateways! Bring your IoT applications into the wild with SenseCAP Outdoor Enclosure Kit now.
Specification
-
Material: PC
-
Waterproof Rate: IP66
-
Maximum ambient temperature -40~85°C
Attention
The working temperature of the outdoor enclosure is -40~85°C, however, users should always keep in mind that it is important to make sure the inner temperature does not exceed the specified working temperature range of each component assembled inside, such as the hotspot, PoE, and battery management controller.
If your placement is in a high-temperature weather area and has a long period of direct sunlight, it is highly suggested to add an additional cover or put the enclosure under the solar panel to prevent overheating damage to the internal device.
Please note that SenseCAP will not be responsible for the damage to the inside devices due to users' misuse in inappropriate weather conditions and placement.
-
Enclosure Size (connectors excluded): 255*275*92mm
-
Package Size: 360*320*125mm
-
Gross Weight: 2.2 kg
-
Port: Holes for N-type antenna cable gland *3, Hole for Ethernet cable gland *1, PG9-hole*1
Note
All cable glands and connectors are not assembled to the enclosure holes, providing users with more flexibility to choose what to use based on different scenarios. Waterproof silicon plugs are provided for the unused holes.
Part List:
-
Outdoor Enclosure *1
-
Pole mounting kit *1
-
Wall Mounting Clip *4
-
Mounting sheet plane *1
-
Ethernet cable gland *1
-
Antenna cable gland *1
-
Hook-and-loop Cable Tie*1m
-
Waterproof Silicone Plug *2
-
PG9 Connector *1
-
PG9 Plug *1
-
Screws set
Note
This kit includes the necessary parts to assemble SenseCAP M1/M2 and other hotspots that could fit in the size, but it does not include SenseCAP M1/M2 Hotspot, SenseCAP PoE Splitter, and Antenna.
Optional Accessories:
-
PoE injector (to be released)
Usage Scenario
Note
This product does not include an antenna. Please click here to choose antennas and cables.
ECCN/HTS
HSCODE | 8517799000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
REACH | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Dimensions
Part List
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewGood product!
-
from order viewreally like the product quality.
-
from order viewFits perfectly for the M1 Device. The video for assembling is very good, its only a few minutes to assemble everything.