![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP M4 Square Helium Kit
SenseCAP M4 Square Helium Kit is used to extend the SenseCAP M4 Square-FluxNode to be a Helium light hotspot, enabling your SenseCAP M4 Square to deploy both FluxNode and Helium light hotspot.
YOU MAY LIKE THIS
PRODUCT DETAILS
The SenseCAP M4 Square Helium Kit Bundle is used to extend the SenseCAP M4 Square-FluxNode to be a Helium light hotspot, enabling your SenseCAP M4 Square to deploy both FluxNode and Helium light hotspot.
Features
- Easy-to-Use, Include easy-to-use magnetic support.
- Powered by Semtech® SX1302 baseband LoRa® chip, extremely low power consumption, and high performance.
- Ultra-low operating temperature, no additional heat dissipation needed, reducing the size of the LoRaWAN gateway.
- High sensitivity down to -139 dBm @SF12 with SX1250 TX/RX front-end; TX power up to 26 dBm @3.3V.
- High gain 3dBi dual-band for 868MHz and 915MHz
Description
SenseCAP M4 Square Helium Kit is used to extend the SenseCAP M4 Square-FluxNode to be a Helium light hotspot, enabling your SenseCAP M4 Square to deploy both FluxNode and Helium light hotspot.
With SenseCAP M4 Square Helium Kit, the SenseCAP M4 Square-FluxNode can be a Helium light hotspot supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at low cost while enjoying the benefits of being a part of the People's Network.
SenseCAP M4 Square Helium Kit is now providing US915 and EU868 versions. You can purchase the kit according to the frequency plan in your region.
Note
-
The SenseCAP M4 Square Helium Kit is only used for SenseCAP M4 Square-FluxNode. SenseCAP M4 Sqaure -FluxNode and Helium already have Helium light hotspot accessories, no need to purchase the kit
SenseCAP M4 Square Helium Kit Setup Steps
1. Power off SenseCAP M4 Square and remove the end cap.
2. Use the screwdriver to attach the WM1302 LoRaWAN Gateway module to the LoRa and Security Board
3. Attach the LoRa antenna to the LoRa connector and connect the internal antenna to the RFIO
4. Power up the SenseCAP M4 Square and use the SenseCAP Hotspot App to connect to the device via Bluetooth
5. Install Helium dApp to SenseCAP M4 Square
6. Scratch the Onboard card's Onboard Code, and scan or input it into SenseCAP Hotspot App, once the code is verified, you can onboard the device as a light hotspot to Helium.
For more detailed info please visit SenseCAP Mx Doc Center
Part List
LoRaWAN Gateway Module |
x1 |
LoRa Antenna |
x1 |
SenseCAP M4 Square Helium Onboard Card |
x1 |
Screwdriver |
x1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGood qualitiy. 5 Stars *****