![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP M4 Square-FluxNode, MystNodes and Helium
SenseCAP M4 Square is a device designed to run multiple Web 3.0 Apps. No code seamless set up the CUMULUS FluxNode and Helium light hotspot provides a scalable, decentralized computational network for Flux and miles of wireless network coverage and data transmission capacity for LoRa/LoRaWAN devices.
YOU MAY LIKE THIS
PRODUCT DETAILS
The SenseCAP M4 Square is a device designed to run multiple Web 3.0 applications. Flux CUMULUS Node, Helium Hotspot and Mysterium MystNodes are supported and more dApps will be released soon!
Features
- Plug and Play: Provide a no-code experience that enables users to finish the deployment multiple dApps.
- Support Multiple Apps: Deploy multiple applications provided by SenseCAP from the dApp center. Now, SenseCAP M4 Square has supported Flux and Helium, and more Apps coming soon.
- Cloud Service: Provide a one-stop cloud service to help users purchase, deploy, manage, and monitor their devices.
- Excellent Performance: Powered by Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz) with 4 cores and 4 threads. Built-in TPM2.0 cryptographic processor and ECC608 crypto chip, high-security authentication, and reliable connectivity.
- Low Power Consumption: 10w low power consumption, 7.2 kWh per month, cost $1.008 per month (global average kWh price of $0.144/per kWh).
Description
SenseCAP M4 Square is a device designed to run multiple Web 3.0 Apps. Now SenseCAP M4 Square supports the deployment of CUMULUS FluxNode and Helium Light Hotspot and provides easy methods to reduce the complexity of multi-application deployment.
CUMULUS FluxNodes powered by FluxOS, FluxOS is a revolutionary second-layer operating system that allows hardened dockerized apps to run on Flux’s fully decentralized computational network, making it highly resilient to both system failure and outside attempts of censorship. SenseCAP M4 Square provides easy and friendly methods to deploy CUMULUS FluxNode with SenseCAP Hotspot App.
As a Helium light hotspot supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at a low cost while enjoying the benefits of being a part of the People's Network. SenseCAP M4 Square is now providing US915 and EU868 versions with FCC and CE certificates.
Hardware Overview
SenseCAP M4 Square runs at a Quad-core Intel® Celeron® J4125 and RP2040 co-processor, equipping dual 2.5GbE interfaces and multiple wireless connectivities, supporting 4K output, carrying sufficient storage capability, and equipment expandability.
Plug and Play
CUMULUS FluxNode
SenseCAP M4 provides the easiest way to deploy CUMULUS FluxNode. No Linux command, No need to build an environment, and only 4 steps to finish the deployment.
- Step 1: Power up and connect to the internet
- Step 2: Install and login SenseCAP Hotspot App
- Step 3: Connect the App to SenseCAP M4 via Bluetooth
- Step 4: Input FluxNode Info and start to deploy, then SenseCAP M4 will deploy FluxNode automatically
Helium Light Hotspot
SenseCAP M4 provides the easiest way to deploy Helium light hotspot
- Step 1: Power up and connect to the internet
- Step 2: Install and login SenseCAP Hotspot App
- Step 3: Connect the App to SenseCAP M4 Square via Bluetooth
- Step 4: Install Helium dApp on SenseCAP M4 Square and Setup location and Antenna, then submit the info to helium
For more detailed info please visit SenseCAP MX Doc Center
Support Multiple Apps
SenseCAP M4 Square is a powerful extensible device. It’s a perfect device for deploying multiple applications. So SenseCAP team builds a dApp center to help users reduce the complexity of multi-application deployment. Users can quickly and easily install applications on SenseCAP M4 Square via the SenseCAP Hotspot App. SenseCAP M4 Square has supported FluxNode and Helium light hotspot, and more Apps are coming soon.
Cloud Service
One-stop cloud services include SenseCAP Hotspot App and SenseCAP Dashboard, which help users manage the entire lifecycle of devices: purchase devices, set up devices via Bluetooth, get comprehensive devices information, monitor device running status, contact tech support, and get the latest services and news provided by senseCAP.
High Security
To keep your precious data secure, SenseCAP M4 Sqaure Built-in TPM2.0 cryptographic processor and ECC608 crypto chip protect devices from external software threats and physical theft.
Excellent Performance
Powered by the Intel® Celeron® J4125(Frequency: 2.0 - 2.7GHz) and combined with Raspberry pi@ RP2040 32bit Dual-core Arm Cortex M0+ to optimize the SenseCAP M4 Square performance. Excellent performance allows SenseCAP M4 Square to process multi-applications reliably and efficiently and provides higher EPS and faster disk write speed(DWS).
Low Power Consumption
SenseCAP M4 device power consumption is only 10W, 7*24 hours running only costs $12.61 per year. Users can deploy more devices with minimal power cost (global average kWh price of $0.144/per kWh).
Rich Accessories
Besides the powerful features of the SenseCAP device itself, SenseCAP has been providing rich accessory choices for users to get the maximum performance for the Hotspots. Such as the best sales of high-performance IoT antennas, antenna cables, mounting pads, and lightning arrestors. A SenseCAP-developed waterproof outdoor enclosure that fits the general hotspots in the market is also available. It will further enable the possibilities for users to have the gateways placed outdoors, therefore more various LoRaWAN scenarios could come to reality.
Cancellation Policy
SenseCAP M4 Square follows the Non-Cancellable/Non-Returnable (“NCNR”) policy.
Sales Territory
Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered restricted areas for selling and deploying the SenseCAP M4 Square, thus any order placed with the shipping destination in said areas will be considered invalid. So please make sure you can use SenseCAP M4 Square in your region before placing the order.
Specifications
Components |
SenseCAP M4 Square |
Processor |
Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz) |
Coprocessor |
Raspberry pi@ RP2040 32bit Dual-core Arm Cortex M0+ |
Frequency |
EU868 Version: 863MHz ~ 870MHz US915 Version: 902MHz ~ 928MHz |
Antenna |
LoRa: 3dBi External Antenna with Base |
Graphics |
Intel® UHD Graphics 600 (Frequency: 250 – 750MHz) |
Memory |
LPDDR4 8GB |
Storage |
Internal 512GB SSD |
Wireless |
Wi-Fi 802.11 a/b/g/n/ac @ 2.4/5 GHz HT160 |
Networking |
Intel®226-V PCIe2.5GbE LAN, Supports Wake-On-LAN, Supports PXE |
Audio |
Microphone + headphone Combo Connector |
USB |
USB 2.0 Type-A x2, USB 3.1 Type-A x1, USB 3.1 Type-C x1 |
Video Interfaces |
HDMI2.0a: Up to 4096x2160 @ 60Hz 24bpp / DP1.2a: Up to 4096x2160 @ 60Hz 24bpp |
Expansion Slots |
M.2(Key B, 2242/2280): SATA III, USB2.0, UIM; M.2 (Key M, 2242/2280): PCIe 2.0 ×4; Micro SD card Socket; SIM Card Socket; SATA III |
Operating temperature |
0°C~45°C |
Storage temperature |
-20°C~60°C |
TPM |
Built-in TPM 2.0 |
Power |
DC Jack 5.5/2.1mm or Type-C PD; DC Jack input: 12-19V DC; Type-C input: 15V DC |
Dimensions |
130x120x50mm |
Certifications |
FCC, CE |
Part List
SenseCAP M4 Square |
x1 |
LoRa Antenna |
x1 |
User Manual |
x1 |
International Power Adapter |
x1 |
SenseCAP Sticker |
x2 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from product detail summaryVery well assembled, quality of the antenna and his stand too is very good.
Look nice, run smoothly and very easy to set up (well documented online)
I really enjoy this product and will have a look on the other ones :) -
from order viewgood, attention for installation of product. Support top