![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP M1 LoRaWAN Indoor Gateway - EU868
ATTENTION:
SenseCAP M1 follows is also designated as NCNR, except for the quality problems. You need to contact us to review the problem if you want to return.
Kindly noted Import Duties are EXCLUDED.
SenseCAP M1 is a high-performing, ready-to-use LoRaWAN indoor gateway compatible with Helium LongFi Network. SenseCAP M1 can connect to The People’s Network within a few simple steps in minutes, and helps you build Long Range applications with low costs.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We release a vegetable gardening monitoring kit that is based on SenseCAP M2 and our brand new S210x series sensors in order to provide ready-to-deploy solutions for home growing projects or large-scale planting programs. With this kit, you can better monitor soil moisture, temperature, and Co2 concentration and create an optimal growing environment.
Note
SenseCAP M1 follows Non-Cancellable/Non-Returnable (“NCNR”) policy, please check here for the detailed warranty policy before you order.
For tech support, please contact SenseCAP MX Team on Discord Official SenseCAP MX Community
We also prepared the FAQ to help answer your questions related to SenseCAP M1 in short.
Note
Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered as restricted areas for selling and deploying the SenseCAP M1 Indoor Gateway, thus any order placed with shipping destination as said areas will be considered invalid. Please note that some countries and regions may not support the Helium network, so please make sure you could use SenseCAP M1 Hotspot in your region before placing the order.
Note
Please be aware of this price is for the 2GB version of SenseCAP M1 Indoor Gateway and excludes taxes and shipment fees. Due to the supply of Raspberry pi being unstable, we will randomly ship out 2/4/8GB versions of SenseCAP M1 Indoor gateway, and there will be no differences in functionalities between different versions.
Tip
To help all developers connect to The Peoples Network and quickly build final products from prototype to production, please also add LoRaWAN Developer Kit together into your cart and ready to build your prototypes!
What is SenseCAP M1
SenseCAP M1 is a high-performing, ready-to-use LoRaWAN indoor gateway compatible with Helium LongFi Network. SenseCAP M1 can connect to The People’s Network within a few simple steps in minutes, and helps you build Long Range applications with low costs. SenseCAP M1 provides miles of wireless network coverage and data transmission capacity for Long Range/LoRaWAN devices. It helps you join and contribute to the infrastructure of The People’s Network while enjoying the benefits from the Helium community. For more information about SenseCAP M1 please visit: https://www.sensecapmx.com/
System Structure
Features:
- Handy Setup to Helium Network. 6 steps, 5 minutes, ready to go.
- Powered by Mature Hardware Solutions. Raspberry Pi 4(2G/4G/8G RAM) and WM1302/WM1303 (Semtech SX1302/SX1303) baseband Long Range chip.
- Secured and Reliable. Built-in ECC608 crypto chip, high-security authentication, and reliable connectivity.
- Automatic Online Upgrades. Automatic OTA upgrades, without manual operation.
- Remote Diagnosis. Built-in remote diagnostics mechanism, efficient online support.
- 64GB Large Storage. 64GB MicroSD card large storage, extending the lifetime of the gateway, fulfilling the memory requirement of potential upgrade.
- Efficient Cooling Solution. Aluminum enclosure with a heatsink and cooling fan inside, ensuring long-term and stable operation.
- Multiple Accessories. Fiberglass antenna, slider pad for sliding rod installation, and upcoming outdoor enclosure, etc.
- FCC and CE Certificated. Available for personal and commercial use.
Hardware Solutions
As a LoRaWAN gateway with powerful and stable performance, SenseCAP M1 is based on Raspberry Pi 4 (2G/4G/8G RAM) and embedded with a WM1302/WM1303 (Semtech SX1302/SX1303) Long Range concentrator, featuring miles of wide range of coverage and low-power consumption just as the electricity consumption of an ordinary light bulb.
Frequency Band Support
SenseCAP M1 has US915/EU868 versions with FCC/CE certificates respectively. It also supports frequency plans including EU868 / US915 / AU915 / KR920/ AS923 without further configuration. Each version has the corresponding antenna and power adapter. You could choose the frequency band version according to your placement region.
Communication Security
For the critical security issue, a built-in ECC608 crypto chip is embedded for highly secure authentication to effectively safeguard your device.
Automatic Online Updates
SenseCAP M1 provides operating system OTA and Docker-based software OTA to enable automatic online upgrades, without any activation or monitoring operation. Coming with a 64G MicroSD card, it also fulfills the memory requirement of potential upgrade.
Remote Diagnosis
A mature mechanism for remote diagnosis is built within SenseCAP M1, enabling timely online user support for possible issues of the SenseCAP M1 on your request.
Efficient Cooling Solution
SenseCAP M1 comes with a better cooling solution. It has a heatsink and a cooling fan in the aluminum enclosure, which enables it to manage temperature automatically even in harsh environments, ensuring long-term and stable operation.
Handy Setup to Helium Network
SenseCAP M1 is super convenient to use. You could easily place your SenseCAP M1 next to your windows or fixed on the wall. It is also recommended to set gateways 350-400 meters away from each other to broaden the network coverage and to achieve more gains.
As a Helium compatible gateway with built-in Bluetooth, you can easily set up the SenseCAP M1 with the Helium App on your smartphone in minutes by following 6 simple steps (see detailed instructions on the SenseCAP M1 Wiki Page). SenseCAP M1 supports both WiFi or Ethernet connection to the internet.
Specifications
Processor |
Raspberry Pi 4 (Broadcom BCM2711, Quad core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz) |
RAM |
2GB / 4GB / 8GB |
Storage |
64GB MicroSD Card |
Frequency |
EU868 Version: 863MHz ~ 870MHz US915 Version: 902MHz ~ 928MHz |
Sensitivity |
-125dBm @125KHz/SF7 |
-139dBm @125KHz/SF12 |
|
TX Power |
Up to 26 dBm |
Antenna Gain |
US915: 2.6 dBi EU868: 2.8 dBi |
Antenna Impedance |
50 Ohm |
Antenna Radiation Pattern |
Omni-Directional |
Wi-Fi |
2.4 GHz and 5.0 GHz IEEE 802.11ac wireless |
Bluetooth |
Bluetooth 5.0, BLE |
LoRaWAN |
Supports Class A, C |
Input Voltage |
DC 5V - 3A |
Interfaces |
USB Type-C (Power Supply) * 1 Ethernet RJ45 * 1 RP-SMA Female Antenna Connector* 1 |
Operating Temperature |
0°C to 50°C |
Relative Humidity |
0% - 90% (non-condensing) |
Heat Dissipation |
Aluminum enclosure, a heatsink, and a cooling fan |
IP Grade |
IP20 |
Certification |
FCC / CE |
LEARN AND DOCUMENTS
Documentations
Certificates
SHARED BY USERS
REVIEWS
-
from order viewOptimal product!
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewGreat quality great seller.
-
from order viewThis user did not leave any comments.