![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Indicator D1, 4-Inch Touch Screen IoT development platform powered by ESP32S3 & RP2040
SenseCAP Indicator is a 4-inch touch screen driven by ESP32 and RP2040 dual-MCU and supports Wi-Fi/BLE/LoRa® communication. It is a fully open-source powerful IoT development platform for developers. One-stop ODM Fusion service is also available for customization and quick scale-up.
- 10+: $45.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
SenseCAP Indicator has FCC, CE, RoHS, and REACH certifications for all models (D1, D1S, D1L, D1Pro), and TELEC certification formal certificate for D1, D1S versions. Please download the certificate here.
For big quantity orders please contact [email protected].
SenseCAP Indicator is a 4-inch touch screen driven by ESP32 and RP2040 dual-MCU and supports Wi-Fi/BLE/LoRa® communication.
The board comes with Type-C and Grove interfaces, supports ADC and IIC transmission protocols, and can easily connect to other peripherals with rich GPIOs.
SenseCAP Indicator is a fully open-source powerful IoT development platform for developers. One-stop ODM Fusion service is also available for customization and quick scale-up.
Features
- Dual MCUs and Rich GPIOs: Equipped with powerful ESP32S3 and RP2040 dual MCUs and over 400 Grove-compatible GPIOs for flexible expansion options.
- Real-time Air Quality Monitoring: Built-in tVOC and CO2 sensors, and an external Grove AHT20 temperature and humidity sensor for more precise
- Local LoRa® Hub for IoT Connectivity: Integrated Semtech SX1262 LoRa® chip (optional) for connecting LoRa® devices to popular IoT platforms such as Matter via Wi-Fi, without the need for additional compatible devices.
- Fully Open Source Platform: Leverage the extensive ESP32 and Raspberry Pi open-source ecosystem for infinite application possibilities.
- Fusion ODM Service Available: Seeed Studio also provides one-stop ODM service for quick customization and scale-up to meet various needs.
Description
SenseCAP Indicator native firmware enables you to use it as a desktop air quality detector or you could customize one of your own styles. There are built-in tVOCs and CO2 sensors, and a Grove TH sensor is provided to connect externally to reduce heat interference to get more accurate temperature and humidity results.
The embedded SX1262 LoRa® module enables you to build the LoRa® application and connect your local LoRa® sensors to the Cloud via Wi-Fi. For example, you could build a LoRa® hub device to connect your LoRa® sensors to your smart home ecosystem to implement Matter over Wi-Fi. In this way, the LoRa® devices could be connected to the Matter ecosystem via Wi-Fi, without the need to buy a new Matter-compatible device.
The software of SenseCAP Indicator is completely open-source. Developers could create various IoT applications such as:
- Air Quality Monitor
- Weather Station Display
- Sensor Data Dashboard
- Smart Home Assistant
- Mini Sensor Hub
- Stock Price Indicator
- Digital Album
- Standard Operation Procedure Reminder
- ...
It can also be used to develop various exciting applications integrating with third-party platforms, such as AWS / ChatGPT / Matter / NodeRED / IoTex ...
SenseCAP Indicator X ChatGPT X DALL·E Demo
SenseCAP indicator x Home Assistant Demo
Note
This sketch shows the development possibilities for the related IoT ecosystem, developers need to develop the firmware based on need.
SenseCAP Indicator is an interactive display and control terminal for various IoT applications. It provides developers with a powerful and interface-rich development platform powered by ESP32-S3 and RP2040 dual-MCU.
Don't wait anymore, start your wonderful development journey with SenseCAP Indicator now!
Hardware Version
The SenseCAP Indicator series offers four different versions: D1, D1S, D1L, and D1Pro. Each version is designed to meet different application needs without any extra cost from unnecessary hardware. Here are the differences between the versions:
Specification
Screen | 3.95 Inch, Capacitive RGB Touch Screen | |
Screen Resolution | 480 x 480 pixels | |
Power Supply | 5V DC, 1A | |
Battery | N/A | |
Processor |
ESP32-S3: Xtensa® dual-core 32-bit LX7 microprocessor, up to 240MHz RP2040: Dual ARM Cortex-M0+ up to 133MHz |
|
Flash |
ESP32S3: 8MB RP2040: 2MB |
|
External Storage | Support up to 32GB Micro SD Card (not included) | |
Wi-Fi | 802.11b/g/n, 2.4GHz | |
Bluetooth | Bluetooth 5.0 LE | |
LoRa®(SX1262) | LoRa®WAN/(G)FSK, 21dBm Max Transmitted Power Sensitivity/-136dBm@SF12 BW=125KHz RX Sensitivity, Up to 5km (depending on gateway antenna and environments) | |
Sensors(Optional) |
Built-in CO2 (SCD41) |
Range: 0-40000ppm Accuracy: 400ppm - 5000ppm ±(50ppm+5% of reading) |
Built-in TVOC (SGP40) |
Range: 1-500 VOC Index Points | |
External Temperature and Humidity Sensor |
Range: -40 ~ + 85 ℃/± 0.3 ℃; 0 ~ 100% RH/± 2% RH (25 ℃) | |
Buzzer | MLT-8530, Resonant Frequency:2700Hz |
ODM Service
Note
If you want to customize your own SenseCAP Indicator, Seeed Studio provides a one-stop ODM service for quick customization and scale-up. Please contact [email protected] if you have a large quantity customization need
With over 10 years of ODM & OEM experience, our engineers and product experts are proficient in delivering customization services for popular open-source hardware platforms, such as Raspberry Pi, NVIDIA Jetson, Beagleboard, ESP32, and more.
We are committed to assisting you at any moment and shortening your path from idea to product for emerging AIoT scenarios.
Seeed Co-Create Project
Become the next success story with Seeed Co-Create. All licensed projects, whether hardware, software, tutorial, or complete product will feature on the Seeed Studio store(Bazaar) individually or with Seeed Studio's products for sale and you will get a share of the profits. We are looking for unique projects that strongly identify with Seeed Studio's audience, solve real-life problems, fill a niche and/or spur inspiration and creativity. Find out how you can co-create and license your ideas and talents with us now!
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewVery good product, I was happy to learn how open and versatile the platform is. Can't wait for my next project utilising it.
-
from order viewAmazing product
-
from order viewI wish there were JTAG connectors for both processors. I loaded generic CircuitPython onto the RP2040.
Docs are very weak. I hope they improve. Best bet for learning what to do with it currently is to read the code samples up on the github repo. -
from product detail summaryThe SenseCAP Indicator D1 is great for Arduino based projects.
I've made the openHASP firmware compatible to run on this device and it's working very well. -
from order viewAn awesome little unit, actually not so small as I had imagined.
As usual, excellent build quality and finish.
Im using this one as a data logger in my photometric lab until the sensor loaded unit I ordered imediately arrives :)