the AI Hardware Partner
Toggle Nav
Loading...

SenseCAP Outdoor Gateway - LoRaWAN AU915

SenseCAP Gateway - LoRaWAN is an IP66 industrial grade outdoor product, that supports an extended operating temperature range, making it applicable for low-power consumption, long-range data collection IoT scenarios like smart farming.

$399.00
In stock
-
+

PRODUCT DETAILS

 

Note

  • Please be aware that this product does not support the Helium LongFi network. Kindly note this product without quality defects is not eligible for return or refund.

  • Since this is a custom version SKU, the minimum order quantity is 10 pcs. If there is insufficient stock, please contact [email protected].

  • Please send an email to sensecap@seeed.cc to request any technological support for this product.

Key Features

  • High-performance Cortex A8 1GHz processor, Linux system.
  • Support LoRaWAN protocol Class AClass C and multiple ISM bands, including CN470, EU868, US915, AS923, and AU915enabling seamless integration with ultra-low-power SenseCAP Sensors.
  • Support multiple methods to access the network: 4G, Ethernet
  • Ultra-wide-distance transmission: with 8 RX and 1 TX transceiver configuration and a maximum transmit power of 27dBmit can cover distances of up to 10km in line-of-sight scenarios and 2km in urban environments.
  • Industrial grade protection and easy to deploy: IP66 enclosure, temperature -40℃~70℃, suitable for outdoor applications Ioffers easy deployment and rapid provisioning simplifying the installation process for convenient setup(see the "how to install" video below)

Description

SenseCAP Gateway - LoRaWAN is based on LoRaWAN protocol, applicable for low-power consumption, long-range environmental data collection, and remote monitoring scenarios such as smart agriculture and smart city. 

As the central device of SenseCAP LoRaWAN network, the gateway is used for collecting data from different SenseCAP Sensors and transmitting the data to the cloud platform via cellular LTE or Ethernet. Equipped with a high-performance processor AM3358 and telecom operator-level Long Range chip SX1301, this device ensures robustness and high performance in large-scale networks. Mutual authentication and encryption are established in the whole network to increase security.

The gateway is designed with an IP66 enclosure and supports an extended operating temperature range, making it suitable for industrial applications in both indoor and outdoor severe environments. We offer different SenseCAP Gateway - LoRaWAN with different ISM bands:

SenseCAP Gateway - LoRawan EU 868  ( subset of  863 - 870 MHz )

SenseCAP Gateway - LoRawan US 915  ( subset of  902 - 928 MHz )

SenseCAP Gateway - LoRawan AS923  ( subset of  920- 925 MHz )

SenseCAP Gateway - LoRawan AU915 ( subset of  915- 928 MHz ) 

SenseCAP Gateway - LoRawan CN 470  ( subset of  470 - 510 MHz )

 

About SenseCAP

Among the first launch of the Seeed Industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data loggers & gateways, etc.), software services (SenseCAP portal,  mobile App, open dashboard), and API for device & data management. Here is a collection of SenseCAP LoRaWAN Sensors for you to use with SenseCAP LoRaWAN Gateway seamlessly without extra workload for provisioning. It only takes you a few minutes to set up with this instruction


If you want to add other Long Range Application sensors, no problem at all. Please kindly refer to this document to connect any Long Range Application sensors to SenseCAP LoRaWAN Gateway.

Additionally, we highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Indoor Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.  

System Architecture

SenseCAP Architecture

Applications

 

  • Smart Agriculture
  • Smart Building
  • Environmental Monitoring
  • Other Wireless Sensing Applications

Specification

General Parameters

Product Model

LoRa-G-923-E/4G

CPU

TI AM3358 Cortex-A8 1GHz

System

Linux Debian

RAM

DDR3 512MB

Memory

8GB eMMC

Channel Plan

915~928MHz

Long Range Power Output

25dBm

Long Range Sensitivity

-139.5dBm (SF12BW125)

Ethernet

100Mbps FE (RJ-45)

4G Band

LTE-FDD: B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B28

LTE-TDD: B38/B39/B40/B41

WCDMA: B1/B2/B4/B5/B6/B8/B19

GSM: 850/900/1800/1900MHz

4G Features 

Support non-CA Cat 4 FDD and TDD

LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL)

LTE-TDD: Max 130Mbps (DL), Max 30Mbps (UL) 

UMTS Features 

Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA

DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL)

WCDMA: Max 384Kbps (DL), Max 384Kbps (UL) 

Long Range Antenna

2.5dBi gain / Vertical polarization / Omni-directional / SMA-J connector

4G Antenna

0-4dBi gain / Linear polarization / Omnidirectional / SMA-J connector

LED Indicator

Indicating network condition (online/ offline)

Grounding

Reserved 1 screw hole for GND

Power Consumption

3.6W

Power Supply

DC 12V/2A

IP Rating

IP66

UV Resistance

anti-aging (from rain/sun exposure): UL746C F1

Enclosure Material

PC

Operating Temperature

-40 ℃ to +70 ℃

Operating Humidity

0 to 100 %RH (non-condensing)

Installation Method

Wall or pole mounting

Device Weight

777g

Device Dimensions

256mm * 160mm * 81mm

Certification

CE, FCC, RoHS

Interface

 

Part list

 

Part List

1

Long Range Gateway

x1

2

Long Range Antenna

x1

3

4G Antenna

x1

4

Allen Hex Key

x1

5

Mounts

x4

6

Power Adapter

x1

7

Power Extension Cable (5M)

x1

8

Ferrules / Aluminum piece

x 2 / 2

9

M5 Self-drilling Screws

x8

*Optional Antenna

1

Long Range Fiberglass Omni Antenna

x1

2

Antenna Lightning Protector

x1

3

Long Range Antenna Brackets

x1

ECCN/HTS

HSCODE 8517629990
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ