![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP T1000-A LoRaWAN Tracker for Indoor and Outdoor Positioning
The SenseCAP T1000 Tracker, as compact as a credit card, effortlessly fits into your pocket or attaches to your assets. It's equipped with GPS, Bluetooth, and Wi-Fi for seamless indoor and outdoor positioning. Beyond just location tracking, it observes parameters like temperature, brightness, and movement. With an emergency button and buzzer, and a battery life that stretches for months on a single charge, it assures reliable tracking across various applications.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note:
T1000 comes in four versions now:
For T1000-A/C/S, it has built-in temperature sensor, light sensor, motion sensor.
For T1000-B, there are no built-in sensors.
*via GNSS Cloud: Semetech's LR1110 LoRa Edge solution is utilized to acquire location data, and the location is encrypted and sent to Semetech LoRa Cloud for decryption.
** T1000-S supports AWS Sidewalk, T1000-A/B/C support LoRaWAN.
Many trackers claim to track anything anywhere but often fall short.
For trackers with BLE connectivity, have a limited transmission range. Imagine being downstairs and trying to track your wallet on the second floor - a typical BLE tracker might be unable to help.
4G/LTE trackers, while offering better coverage, can’t easily expand to wilder areas like mountain trails, mining sites, or ski resorts, not to mention the high transmission costs for commercial use.
So, what's the answer? You want an extensive range, ease of use, and low data fees. We know it is difficult to pick, and you want them all!
This is where the SenseCAP T1000 shines. As a LoRaWAN tracker, it has all the features you want, and more! It delivers precise positioning across vast areas, whether indoors or outdoors, even in remote places. It stands out as a truly reliable tracking solution.
SenseCAP T1000 is a feature-rich tracker
The SenseCAP T1000 Tracker, as compact as a credit card, effortlessly fits into your pocket or attaches to your assets.
It's equipped with GPS, Bluetooth, and Wi-Fi for seamless indoor and outdoor positioning. Beyond just location tracking, it observes parameters like temperature, brightness, and movement. With an emergency button and buzzer, and a battery life that stretches for months on a single charge, it assures reliable tracking across various applications.
Keep track of what you care
T1000 is truly a locator that keeps you connected to the people and things most important to you. Whether they're in a building, spread across a campus, dotted around a city, or placed in the wild, the T1000 has got you covered!
Your bag, motorbike, personal belongings? Sure!
What makes SenseCAP T1000 stand out?
Feature 1: Seamless indoor and outdoor positioning
T1000 effectively employs BLE and Wi-Fi for pinpoint indoor positioning and utilizes GNSS technologies, including GPS, Beidou, Galileo, and GLONASS for precise outdoor tracking.
Feature 2: Credit card size can fit in any application
At a mere 6.5mm thick, this small and slim tracker can easily slip into envelope-like spaces.
T1000 fits in wide range of scenarios:
Feature 3: Monitoring Beyond Location
T1000 is equipped with essential features, including a temperature sensor, light sensor, motion sensor, panic button, and buzzer.
The temperature sensor is ideal for monitoring temperature-sensitive goods like food, and the light sensor detects unpacking activities. This data can be utilized for compliance verification.
The motion sensor is useful in identifying if goods are in transit and monitoring potential physical damages. It can report statuses including shock, the start of the movement, the end of the movement, and motionless timeout. Such data can serve as a reference for insurance claims and logistics optimization.
The panic button switches the tracker to SOS mode, which sends data frequently to your platform and triggers the built-in buzzer to alert people nearby that an emergency has occurred.
Feature 4: Cheaper in data transmission fee
Using LoRaWAN, the communication costs are significantly lower compared to cellular networks like 4G, LTE Cat-M, and LTE Cat-1. This greatly lowers the barrier to entry for mass commercial use. For instance, with the same amount of data, using a SIM card on other networks could cost up to $3 while with LoRaWAN it is only $0.05.
Feature 5: Months of battery after a single magnetic charge
With magnetic charge design to enhance water resistance. (PS: Battery life depends on upload interval, work mode, etc., please refer to datasheet)
Feature 6: Never lose track of what was happening - Store data offline when out of connection
Feature 7: Built to endure harsh environments
T1000 is with industrial-grade design, equipped with IP65 waterproof protection. It's built to endure harsh environments, with a working temperature ranging from -20℃ to 60℃ (-4 ℉ to 140℉).
Thus, if you're on the hunt for a simple, cost-effective tracking solution, SenseCAP T1000 is an optimal choice, especially in routine areas where activities or movements occur on a regular, predictable basis. This could include a designated route for delivery vehicles to follow, a university campus where students move between classes or a resort where guests visit certain attractions regularly.
How it works?
Used in LoRaWAN network. T1000 tracker is a LoRaWAN device, which means it operates under the LoRaWAN network. LoRaWAN network is available worldwide, with services provided in over 160 countries, making LoRaWAN networks widely accessible.
There are over 150 LoRaWAN network operators globally. Some of the notable ones include: Actility, Everynet, Helium, SenRa, and The Things Network.
Facing poor signal in your area?
If your area suffers from poor signal, just simply install a LoRaWAN gateway - it's as simple as setting up a Wi-Fi router. The beauty of LoRa lies in its flexibility and ease of network expansion. This reliable solution is also cost-effective. For instance, the SenseCAP M2 Indoor LoRaWAN Gateway, priced at just $99, can extend your coverage up to 10km!
Only 3 steps to get the location on SenseCAP Mate App.
SenseCAP Mate App provides an easy hands-on experience with T1000, you can set up and configure the tracker's parameters, like enabling built-in sensors, changing data uplink interval, and viewing the latest and historical locations.
SenseCAP Mate App offers a 3-month free plan for all newly added trackers, and after the trial period ends, the cost is only 0.99 USD per month.
If you choose not to onboard the Tracker into the SenseCAP Mate App, you are entirely free to use your own LoRaWAN network provider and cloud services.
Already have your own tracking platform and system?
Not a problem! Openness is the thing we always keep in mind. You can access our open API to streamline data to your platform, or you can easily integrate the T1000 into your existing system.
Here is our partner ecosystem from chip providers, network providers, and platforms.
Accessories used with SenseCAP Tracker T1000
Snap Hook and Nylon Lanyard are prepared for quick use.
Want a new design? Sure! We are open for customization.
Seeed provides one-stop R&D services for fast development from concept to production, contact [email protected] for custom LoRaWAN tracker/badge/tag design.
The tracker reference design is open too!
We deeply value the developer community and believe that open source can lower barriers to innovation and accelerate ideas to prototypes. For those passionate about building your own trackers, we have prepared an open-source development kit - the Wio Tracker 1110 Dev Kit.
Part List
Tracker |
x1 |
USB Cable (Adapter not included) |
x1 |
Quick Start |
x1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
TELEC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood quality
-
from order viewDocumentation is very clear, and build quality is excellent.
-
from product detail summaryExcellent product, easy setup & good build quality, would highly recommend purchasing.
-
from order viewGreat product. Easy to use.
-
from order viewnickel bon produit